Super Wide Shelf

Super Wide Shelf
  • Volume Discount
[Features]
· Robust mounting with spring and jack.
· Stable installation with new cap.
· Wider range of application and depth than existing products.
· No screws or nails required with easy installation and removal.
[Materials/Finish]
· Pipe — iron / epoxy resin powder coating
· Resin part — ABS resin / polypropylene resin / synthetic rubber
· Screws — iron/plated

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RA-11

Part Number
RA-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.13 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Wall/Window hardware/Shelf type Telescopic Rod / Shelve Size(mm) W750 - 1200 × H90 × D335 Load resistance(kg) At longest 40 / At shortest 60
JAN code 4977612209809

This page is Super Wide Shelf, part number RA-11.
You can find the detail information about specifications and dimensions on part number RA-11.

Tech Support