ART 82935 Assortment nuts (Part Numbers)

ART 82935 Assortment nuts
  • Volume Discount
Assortment with nuts DIN 934; Boxes with nuts DIN 934

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

829358100000000

Part Number
829358100000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

177.98 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 0 Material Steel Thread Type Metric Coarse
Surface Treatment (Details) Zinc Plated Material (Details) 8

This page is ART 82935 Assortment nuts, part number 829358100000000.
You can find the detail information about specifications and dimensions on part number 829358100000000.

Tech Support