ART 88933 Hex. flange bolts

ART 88933 Hex. flange bolts
  • Volume Discount
Flange bolts; Lock screws; TENSILOCK screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
889331000120020
889331000120025
889331000120030
889331000120035
889331000120040
889331000120045
889331000120050
889331000160025
889331000160030
889331000160035
889331000160040
889331000160045
889331000160050
889331000160055
889331000160060
889331000160070
889331100120020
889331100120025
889331100120030
889331100120035
889331100120040
889331100120045
889331100120050
889331100160025
889331100160030
889331100160035
889331100160040
889331910120020
889331910120025
889331910120030
889331910120035
889331910120040
889331910120045
889331910120050
889331910160025
889331910160030
889331910160035
889331910160040
889338000050008
889338000050010
889338000050012
889338000050014
889338000050016
889338000050020
889338000060010
889338000060012
889338000060014
889338000060016
889338000060018
889338000060020
889338000060025
889338000060030
889338000080012
889338000080014
889338000080016
889338000080018
889338000080020
889338000080025
889338000080030
889338000080035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.93 €

100 Available 3 Days 101220

0.96 €

100 Available 3 Days 101225

0.99 €

100 Available 3 Days 101230

1.05 €

100 Available 3 Days 101235

1.14 €

100 Available 3 Days 101240

1.26 €

100 Available 3 Days 101245

1.35 €

100 Available 3 Days 101250

2.91 €

50 Available 3 Days 101625

2.91 €

50 Available 3 Days 101630

2.97 €

50 Available 3 Days 101635

2.06 €

50 Available 3 Days 101640

2.24 €

50 Available 3 Days 101645

2.28 €

50 Available 3 Days 101650

2.82 €

50 Available 3 Days 101655

2.90 €

50 Available 3 Days 101660

3.10 €

50 Available 3 Days 101670

1.17 €

100 Available 3 Days 101220

1.20 €

100 Available 3 Days 101225

1.23 €

100 Available 3 Days 101230

1.38 €

100 Available 3 Days 101235

1.44 €

100 Available 3 Days 101240

1.59 €

100 Available 3 Days 101245

1.71 €

100 Available 3 Days 101250

2.28 €

50 Available 3 Days 101625

2.32 €

50 Available 3 Days 101630

2.36 €

50 Available 3 Days 101635

2.48 €

50 Available 3 Days 101640

2.55 €

100 Available 3 Days 101220

1.17 €

100 Available 3 Days 101225

1.20 €

100 Available 3 Days 101230

1.35 €

100 Available 3 Days 101235

1.41 €

100 Available 3 Days 101240

1.53 €

100 Available 3 Days 101245

1.65 €

100 Available 3 Days 101250

2.20 €

50 Available 3 Days 101625

2.24 €

50 Available 3 Days 101630

2.32 €

50 Available 3 Days 101635

2.40 €

50 Available 3 Days 101640

0.27 €

500 Available 3 Days 1058

0.27 €

500 Available 3 Days 10510

0.27 €

500 Available 3 Days 10512

0.30 €

500 Available 3 Days 10514

0.30 €

500 Available 3 Days 10516

0.33 €

500 Available 3 Days 10520

0.27 €

500 Available 3 Days 10610

0.27 €

500 Available 3 Days 10612

0.27 €

500 Available 3 Days 10614

0.27 €

500 Available 3 Days 10616

0.27 €

500 Available 3 Days 10618

0.27 €

500 Available 3 Days 10620

0.33 €

500 Available 3 Days 10625

0.39 €

500 Available 3 Days 10630

0.36 €

200 Available 3 Days 10812

0.39 €

200 Available 3 Days 10814

0.39 €

200 Available 3 Days 10816

0.42 €

200 Available 3 Days 10818

0.42 €

200 Available 3 Days 10820

0.45 €

200 Available 3 Days 10825

0.48 €

200 Available 3 Days 10830

0.51 €

200 Available 3 Days 10835

Loading...

Basic information

Material Steel Mounting Hole Shape Hexagon Material type Firmness: 90/100
Form 1 Flange with locking teeth

Tech Support