DIN 1587 Hexagon domed cap nuts with fine thread (015873050200150)

DIN 1587 Hexagon domed cap nuts with fine thread 015873050200150
  • Volume Discount

Product Details:

Manufacturer part number: 015873050200150

Brand: REYHER

Price: 3.30

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

015873050200150

Part Number
015873050200150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

3.30 €

25 Available 3 Days 1020

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Fine Surface Treatment (Details) Not Provided
Material Type 6

This page is DIN 1587 Hexagon domed cap nuts with fine thread, part number 015873050200150.
You can find the detail information about specifications and dimensions on part number 015873050200150.

Variation of this product

Part Number
015873050100100
015873050120150
015873050140150
015873050160150
015873050180150
015873050240200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M)

0.57 €

100 Available 3 Days 1010

1.08 €

50 Available 3 Days 1012

1.53 €

25 Available 3 Days 1014

2.67 €

25 Available 3 Days 1016

3.00 €

25 Available 3 Days 1018

8.64 €

10 Available 3 Days 1024

Tech Support