DIN 3404 Lubricating nipples

DIN 3404 Lubricating nipples
  • Volume Discount
Lubrication nipples; Lubrication nipples, button head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
034045100061011
034045100061017
034045100081011
034045100081017
034045100101017
034045100161022
034045140250016
034045140250022
034045140380022
034047000101017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Nominal diameter
(mm)
Thread Type Material specification

2.54 €

100 Available 3 Days 10Steel[Nickel Plating] Zinc Plating6metric fine pitch thread5.8

2.54 €

100 Available 3 Days 10Steel[Nickel Plating] Zinc Plating6metric fine pitch thread5.8

2.30 €

100 Available 3 Days 10Steel[Nickel Plating] Zinc Plating8metric fine pitch thread5.8

2.30 €

100 Available 3 Days 10Steel[Nickel Plating] Zinc Plating8metric fine pitch thread5.8

2.30 €

100 Available 3 Days 10Steel[Nickel Plating] Zinc Plating10metric fine pitch thread5.8

7.08 €

25 Available 3 Days 10Steel[Nickel Plating] Zinc Plating16metric fine pitch thread5.8

2.34 €

50 Available 3 Days 10Steel[Nickel Plating] Zinc Plating25inch pipe thread5.8

6.72 €

25 Available 3 Days 10Steel[Nickel Plating] Zinc Plating25inch pipe thread5.8

6.72 €

25 Available 3 Days 10Steel[Nickel Plating] Zinc Plating38inch pipe thread5.8

9.30 €

100 Available 3 Days 10BrassNot Provided10metric fine pitch thread-

Loading...

  1. 1

Basic information

Shape Standard

Tech Support