Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Feature | DIN-Form | |
---|---|---|---|---|---|---|---|---|---|
0.78 € | 100 | Available | 3 Days | 10 | 6 | 12 | with undercut | A | |
0.87 € | 100 | Available | 3 Days | 10 | 6 | 20 | with undercut | A | |
1.02 € | 100 | Available | 3 Days | 10 | 8 | 20 | with undercut | A | |
1.08 € | 100 | Available | 3 Days | 10 | 8 | 25 | with undercut | A | |
1.11 € | 100 | Available | 3 Days | 10 | 8 | 30 | with undercut | A | |
1.26 € | 100 | Available | 3 Days | 10 | 8 | 40 | with undercut | A | |
1.38 € | 100 | Available | 3 Days | 10 | 10 | 20 | with undercut | A | |
1.59 € | 50 | Available | 3 Days | 10 | 10 | 30 | with undercut | A | |
1.65 € | 50 | Available | 3 Days | 10 | 10 | 35 | with undercut | A | |
2.01 € | 50 | Available | 3 Days | 10 | 10 | 50 | with undercut | A | |
2.19 € | 50 | Available | 3 Days | 10 | 12 | 25 | with undercut | A | |
2.82 € | 25 | Available | 3 Days | 10 | 12 | 50 | with undercut | A | |
2.14 € | 25 | Available | 3 Days | 10 | 12 | 60 | with undercut | A | |
2.48 € | 25 | Available | 3 Days | 10 | 12 | 80 | with undercut | A | |
3.08 € | 25 | Available | 3 Days | 10 | 16 | 50 | with undercut | A | |
3.38 € | 10 | Available | 3 Days | 10 | 16 | 60 | with undercut | A | |
4.12 € | 10 | Available | 3 Days | 10 | 16 | 80 | with undercut | A | |
7.42 € | 10 | Available | 3 Days | 10 | 20 | 100 | with undercut | A | |
0.60 € | 100 | Available | 3 Days | 10 | 6 | 12 | - | B | |
0.63 € | 100 | Available | 3 Days | 10 | 6 | 16 | - | B | |
0.66 € | 100 | Available | 3 Days | 10 | 6 | 20 | - | B | |
0.69 € | 100 | Available | 3 Days | 10 | 6 | 25 | - | B | |
0.72 € | 100 | Available | 3 Days | 10 | 6 | 30 | - | B | |
0.78 € | 100 | Available | 3 Days | 10 | 8 | 16 | - | B | |
0.84 € | 100 | Available | 3 Days | 10 | 8 | 20 | - | B | |
0.90 € | 100 | Available | 3 Days | 10 | 8 | 25 | - | B | |
0.93 € | 100 | Available | 3 Days | 10 | 8 | 30 | - | B | |
0.99 € | 100 | Available | 3 Days | 10 | 8 | 35 | - | B | |
1.17 € | 100 | Available | 3 Days | 10 | 10 | 20 | - | B | |
1.23 € | 100 | Available | 3 Days | 10 | 10 | 25 | - | B | |
1.32 € | 1 | Available |
Same day
Stock | 10 | 10 | 30 | - | B | |
1.41 € | 50 | Available | 3 Days | 10 | 10 | 35 | - | B | |
1.50 € | 50 | Available | 3 Days | 10 | 10 | 40 | - | B | |
1.74 € | 50 | Available | 3 Days | 10 | 10 | 50 | - | B | |
1.95 € | 50 | Available | 3 Days | 10 | 10 | 60 | - | B | |
1.89 € | 50 | Available | 3 Days | 10 | 12 | 25 | - | B | |
2.01 € | 50 | Available | 3 Days | 10 | 12 | 30 | - | B | |
2.16 € | 25 | Available | 3 Days | 10 | 12 | 35 | - | B | |
2.28 € | 25 | Available | 3 Days | 10 | 12 | 40 | - | B | |
2.37 € | 25 | Available | 3 Days | 10 | 12 | 45 | - | B | |
2.52 € | 25 | Available | 3 Days | 10 | 12 | 50 | - | B | |
2.94 € | 25 | Available | 3 Days | 10 | 12 | 60 | - | B | |
2.12 € | 25 | Available | 3 Days | 10 | 12 | 70 | - | B | |
2.28 € | 25 | Available | 3 Days | 10 | 12 | 80 | - | B | |
2.36 € | 25 | Available | 3 Days | 10 | 16 | 40 | - | B | |
2.66 € | 25 | Available | 3 Days | 10 | 16 | 50 | - | B | |
2.98 € | 10 | Available | 3 Days | 10 | 16 | 60 | - | B | |
3.28 € | 10 | Available | 3 Days | 10 | 16 | 70 | - | B | |
3.70 € | 10 | Available | 3 Days | 10 | 16 | 80 | - | B | |
3.90 € | 10 | Available | 3 Days | 10 | 16 | 90 | - | B | |
4.34 € | 10 | Available | 3 Days | 10 | 16 | 100 | - | B | |
4.96 € | 10 | Available | 3 Days | 10 | 20 | 60 | - | B | |
5.48 € | 10 | Available | 3 Days | 10 | 20 | 70 | - | B | |
6.10 € | 10 | Available | 3 Days | 10 | 20 | 80 | - | B | |
6.62 € | 10 | Available | 3 Days | 10 | 20 | 90 | - | B | |
7.12 € | 10 | Available | 3 Days | 10 | 20 | 100 | - | B | |
8.14 € | 10 | Available | 3 Days | 10 | 24 | 60 | - | B | |
10.94 € | 10 | Available | 3 Days | 10 | 24 | 100 | - | B |
Loading...
Material | Steel | Surface Treatment | Not Provided | Mounting Hole Shape | Not Provided |
---|---|---|---|---|---|
Basic Shape | Hex | Technical Standard | DIN | Material (Details) | 8.8 |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L(mm)
Feature
DIN-Form
Type
Filter by standard shipping days
Optional Attributes