DIN 6923 Hexagon flange nut

DIN 6923 Hexagon flange nut
  • Volume Discount
Flange nuts; Hexagon nuts; Lock nuts; Nuts; TENSILOCK nuts; compare EN 1661

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
069239440040000
069239440050000
069239440060000
069239440080000
069239440100000
069239440120000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.12 €

500 Available 3 Days 104

0.15 €

500 Available 3 Days 105

0.18 €

500 Available 3 Days 106

0.30 €

500 Available 3 Days 108

0.57 €

200 Available 3 Days 1010

0.75 €

100 Available 3 Days 1012

Loading...

  1. 1

Basic information

Material Stainless Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided
Material Type A 4

Tech Support