DIN 6924 Hexagon nuts with fine thread

DIN 6924 Hexagon nuts with fine thread
  • Volume Discount
Nuts; Nuts with fine thread; Safety nuts; compare ISO 7040

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
069241150100100
069241150120150
069241150140150
069241150160150
069241150200150
069241150240200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

1.68 €

100 Available 3 Days 1010

2.40 €

100 Available 3 Days 1012

2.14 €

100 Available 3 Days 1014

2.31 €

50 Available 3 Days 1016

2.78 €

50 Available 3 Days 1020

4.06 €

25 Available 3 Days 1024

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Fine Surface Treatment (Details) Zinc Plated
Material Type 10

Tech Support