DIN 6926 Hexagon flange nuts

DIN 6926 Hexagon flange nuts
  • Volume Discount
Flange nuts; Hexagon nuts; Nuts; Safety nuts; Self locking nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
069268100050000
069268100060000
069268100080000
069268100100016
069268100120000
069268100160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.21 €

100 Available 3 Days 105

0.27 €

100 Available 3 Days 106

0.33 €

100 Available 3 Days 108

0.39 €

100 Available 3 Days 1010

0.54 €

100 Available 3 Days 1012

1.29 €

100 Available 3 Days 1016

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Zinc Plated
Material Type 8

Tech Support