DIN 7049 Tapping screws

DIN 7049 Tapping screws
  • Volume Discount
Cross recessed tapping screws; Pan head tapping screws; Sheet metal screws; compare DIN 7981

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

070490190035013

Part Number
070490190035013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.03 €

1000 Available 3 Days 10

Loading...

  1. 1

Basic information

Detailed Shape Pan Head, with cone end Screw Nominal (M) 3.5 Length L (mm) 13
Material Steel Surface Treatment Zinc Plating Mounting Hole Shape Philips Cross Recessed
Basic Shape Standard (Round) Technical Standard DIN Material type hardened

This page is DIN 7049 Tapping screws, part number 070490190035013.
You can find the detail information about specifications and dimensions on part number 070490190035013.

Tech Support