DIN 7516 Thread cutting screws

DIN 7516 Thread cutting screws
  • Volume Discount
Cap cutting screws; Cutting screws; Self cutting screws; Thread base plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075160110030006
075160110030008
075160110030010
075160110030012
075160110030016
075160110040006
075160110040008
075160110040010
075160110040012
075160110040016
075160110040020
075160110040025
075160110040030
075160110050010
075160110050012
075160110050016
075160110050020
075160110050025
075160110050030
075160110050035
075160110050040
075160110060012
075160110060016
075160110060020
075160110060025
075160110060030
075160110060035
075160110060040
075160110060050
075160110080016
075160110080020
075160110080025
075160110080030
075160110080035
075160110080040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.03 €

2000 Available 3 Days 1036

0.03 €

2000 Available 3 Days 1038

0.03 €

2000 Available 3 Days 10310

0.03 €

2000 Available 3 Days 10312

0.03 €

2000 Available 3 Days 10316

0.06 €

2000 Available 3 Days 1046

0.06 €

2000 Available 3 Days 1048

0.06 €

2000 Available 3 Days 10410

0.06 €

2000 Available 3 Days 10412

0.06 €

2000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.06 €

1000 Available 3 Days 10425

0.12 €

1000 Available 3 Days 10430

0.09 €

2000 Available 3 Days 10510

0.09 €

1000 Available 3 Days 10512

0.09 €

1000 Available 3 Days 10516

0.12 €

500 Available 3 Days 10520

0.12 €

500 Available 3 Days 10525

0.15 €

500 Available 3 Days 10530

0.33 €

500 Available 3 Days 10535

0.24 €

500 Available 3 Days 10540

0.12 €

500 Available 3 Days 10612

0.15 €

500 Available 3 Days 10616

0.24 €

500 Available 3 Days 10620

0.18 €

500 Available 3 Days 10625

0.18 €

500 Available 3 Days 10630

0.54 €

500 Available 3 Days 10635

0.24 €

250 Available 3 Days 10640

0.27 €

250 Available 3 Days 10650

1.32 €

500 Available 3 Days 10816

0.48 €

500 Available 3 Days 10820

0.45 €

500 Available 3 Days 10825

0.48 €

500 Available 3 Days 10830

0.63 €

500 Available 3 Days 10835

0.51 €

500 Available 3 Days 10840

Loading...

  1. 1

Basic information

Detailed Shape Pan Head Material Steel Mounting Hole Shape Cross Recessed
Thread ridge Type Self Tapping Screws Basic Shape Standard (Round)

Tech Support