DIN 7604 Hex. head screw plugs (076040010100100)

DIN 7604 Hex. head screw plugs 076040010100100

Click on this image to zoom in.

Click on this image to zoom in.

  • 07604.001, 07604.011, 07604.941
  • 07604.003
  • Volume Discount

Product Details:

Manufacturer part number: 076040010100100

Brand: REYHER

Price: 1.26

Delivery time: 3 Days


Technical Data:

Material: Steel

Surface Treatment: Not Provided

Nominal diameter: 10 mm

Material specification: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

076040010100100

Part Number
076040010100100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Nominal diameter
(mm)
Material specification

1.26 €

100 Available 3 Days 10SteelNot Provided10-

Loading...

  1. 1

Basic information

Shape Flanged Thread Type cylindrical fine pitch thread

This page is DIN 7604 Hex. head screw plugs, part number 076040010100100.
You can find the detail information about specifications and dimensions on part number 076040010100100.

Variation of this product

Part Number
076040010120150
076040010140150
076040010160150
076040010180150
076040010220150
076040010260150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment Nominal diameter
(mm)
Material specification

1.83 €

50 Available 3 Days 10SteelNot Provided12-

1.98 €

50 Available 3 Days 10SteelNot Provided14-

2.49 €

50 Available 3 Days 10SteelNot Provided16-

2.85 €

25 Available 3 Days 10SteelNot Provided18-

2.14 €

25 Available 3 Days 10SteelNot Provided22-

3.86 €

25 Available 3 Days 10SteelNot Provided26-

Tech Support