DIN 84 Plastic Slot.cheese head screw

DIN 84 Plastic Slot.cheese head screw
  • Volume Discount
Plastic screws; Slotted head cap screws; Slotted machine screws; compare ISO 1207

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
000846000025006
000846000025008
000846000025010
000846000025016
000846000030004
000846000030005
000846000030006
000846000030008
000846000030010
000846000030012
000846000030016
000846000030020
000846000030025
000846000030030
000846000040006
000846000040008
000846000040010
000846000040012
000846000040016
000846000040020
000846000040025
000846000040030
000846000040035
000846000040040
000846000050006
000846000050008
000846000050010
000846000050012
000846000050016
000846000050020
000846000050025
000846000050030
000846000050035
000846000050040
000846000050050
000846000060008
000846000060010
000846000060012
000846000060016
000846000060020
000846000060025
000846000060030
000846000060035
000846000060040
000846000060045
000846000060050
000846000060060
000846000060070
000846000080016
000846000080020
000846000080025
000846000080030
000846000080040
000846000080050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter
(mm)
Length
(mm)

0.09 €

200 Available 3 Days 102.56

0.15 €

200 Available 3 Days 102.58

0.09 €

200 Available 3 Days 102.510

0.09 €

200 Available 3 Days 102.516

0.06 €

200 Available 3 Days 1034

0.06 €

200 Available 3 Days 1035

0.06 €

200 Available 3 Days 1036

0.06 €

200 Available 3 Days 1038

0.06 €

200 Available 3 Days 10310

0.06 €

200 Available 3 Days 10312

0.06 €

200 Available 3 Days 10316

0.06 €

200 Available 3 Days 10320

0.06 €

200 Available 3 Days 10325

0.06 €

200 Available 3 Days 10330

0.06 €

200 Available 3 Days 1046

0.06 €

200 Available 3 Days 1048

0.06 €

200 Available 3 Days 10410

0.06 €

200 Available 3 Days 10412

0.06 €

200 Available 3 Days 10416

0.06 €

200 Available 3 Days 10420

0.06 €

200 Available 3 Days 10425

0.09 €

200 Available 3 Days 10430

0.09 €

200 Available 3 Days 10435

0.09 €

200 Available 3 Days 10440

0.06 €

200 Available 3 Days 1056

0.06 €

200 Available 3 Days 1058

0.06 €

200 Available 3 Days 10510

0.06 €

200 Available 3 Days 10512

0.09 €

200 Available 3 Days 10516

0.09 €

200 Available 3 Days 10520

0.09 €

200 Available 3 Days 10525

0.09 €

200 Available 3 Days 10530

0.12 €

200 Available 3 Days 10535

0.12 €

200 Available 3 Days 10540

0.12 €

200 Available 3 Days 10550

0.18 €

200 Available 3 Days 1068

0.09 €

200 Available 3 Days 10610

0.09 €

200 Available 3 Days 10612

0.09 €

200 Available 3 Days 10616

0.09 €

200 Available 3 Days 10620

0.09 €

200 Available 3 Days 10625

0.12 €

200 Available 3 Days 10630

0.12 €

200 Available 3 Days 10635

0.12 €

200 Available 3 Days 10640

0.15 €

200 Available 3 Days 10645

0.15 €

200 Available 3 Days 10650

0.15 €

100 Available 3 Days 10660

0.15 €

100 Available 3 Days 10670

0.18 €

200 Available 3 Days 10816

0.18 €

200 Available 3 Days 10820

0.21 €

200 Available 3 Days 10825

0.21 €

200 Available 3 Days 10830

0.24 €

100 Available 3 Days 10840

0.24 €

100 Available 3 Days 10850

Loading...

  1. 1

Basic information

Technical Standard DIN Material Plastic PA Surface treatment Not provided

Tech Support