Flat head screws / slotted / steel / zinc plated / shank / DIN 923 /

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009235100030002
009235100030003
009235100030004
009235100030005
009235100030006
009235100030008
009235100030010
009235100040002
009235100040003
009235100040004
009235100040005
009235100040006
009235100040008
009235100040010
009235100040012
009235100040016
009235100050002
009235100050003
009235100050004
009235100050005
009235100050006
009235100050008
009235100050010
009235100050012
009235100050016
009235100060003
009235100060004
009235100060005
009235100060006
009235100060008
009235100060010
009235100060012
009235100060016
009235100060020
009235100080004
009235100080005
009235100080006
009235100080008
009235100080010
009235100080012
009235100080016
009235100080020
009235100080025
009235100100010
009235100100012
009235100100016
009235100100020
009235100100025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)

0.24 €

100 Available 3 Days 1030

0.30 €

100 Available 3 Days 1033

0.27 €

100 Available 3 Days 1034

0.33 €

100 Available 3 Days 1035

0.27 €

1 Available Same day

Stock

1036

0.36 €

100 Available 3 Days 1038

0.30 €

100 Available 3 Days 10310

0.27 €

100 Available 3 Days 1040

0.27 €

100 Available 3 Days 1043

0.27 €

100 Available 3 Days 1044

0.27 €

100 Available 3 Days 1045

0.27 €

100 Available 3 Days 1046

0.30 €

100 Available 3 Days 1048

0.33 €

100 Available 3 Days 10410

0.33 €

100 Available 3 Days 10412

0.51 €

100 Available 3 Days 10416

0.45 €

100 Available 3 Days 1052.5

0.33 €

100 Available 3 Days 1053

0.36 €

100 Available 3 Days 1054

0.36 €

100 Available 3 Days 1055

0.36 €

100 Available 3 Days 1056

0.42 €

100 Available 3 Days 1058

0.42 €

100 Available 3 Days 10510

0.45 €

100 Available 3 Days 10512

0.51 €

100 Available 3 Days 10516

0.51 €

100 Available 3 Days 1063

0.51 €

100 Available 3 Days 1064

0.54 €

100 Available 3 Days 1065

0.54 €

100 Available 3 Days 1066

0.60 €

100 Available 3 Days 1068

0.63 €

100 Available 3 Days 10610

0.63 €

100 Available 3 Days 10612

0.81 €

100 Available 3 Days 10616

0.84 €

100 Available 3 Days 10620

0.87 €

100 Available 3 Days 1084

1.23 €

100 Available 3 Days 1085

0.93 €

100 Available 3 Days 1086

1.02 €

100 Available 3 Days 1088

1.05 €

100 Available 3 Days 10810

1.11 €

100 Available 3 Days 10812

1.29 €

100 Available 3 Days 10816

1.44 €

100 Available 3 Days 10820

1.62 €

50 Available 3 Days 10825

2.43 €

50 Available 3 Days 101010

2.18 €

50 Available 3 Days 101012

2.16 €

50 Available 3 Days 101016

2.78 €

50 Available 3 Days 101020

2.88 €

50 Available 3 Days 101025

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape With Cross/Straight Slot Strength Class (Steel) 4.8
Basic Shape Standard (Round) Technical Standard DIN

Tech Support