DIN 934 Hexagon nuts

DIN 934 Hexagon nuts
  • Volume Discount
Hexagon nuts; Nuts; Whithorth nuts; compare ISO 4032

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009343060250000
009343060310000
009343060380000
009343060500000
009343060580000
009343060750000
009343060780000
009343061000000
009343061180000
009343061250000
009343061500000
009343061750000
009343062000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.93 €

100 Available 3 Days 1025

1.17 €

100 Available 3 Days 1031

1.86 €

100 Available 3 Days 1038

2.22 €

100 Available 3 Days 1050

4.22 €

50 Available 3 Days 1058

6.52 €

50 Available 3 Days 1075

9.18 €

25 Available 3 Days 1078

14.86 €

25 Available 3 Days 10100

20.96 €

10 Available 3 Days 10118

30.12 €

10 Available 3 Days 10125

45.40 €

5 Available 3 Days 10150

74.20 €

5 Available 3 Days 10175

108.70 €

1 Available 3 Days 10200

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided
Material (Details) 6 / 6 Free cutting steel (steel-turned)

Tech Support