DIN 961 Hexagon head screws

DIN 961 Hexagon head screws
  • Volume Discount
Adjusting screws; Hexagon head screws; Screws with fine thread; Steel bolts; compare ISO 8676

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009611000080020
009611000080025
009611000080030
009611000080035
009611000080040
009611000081045
009611000081050
009611000081060
009611000081070
009611000081080
009611000100020
009611000100025
009611000100030
009611000100035
009611000100040
009611000100045
009611000100050
009611000101016
009611000101020
009611000101025
009611000101030
009611000101035
009611000101040
009611000101045
009611000101050
009611000101055
009611000101060
009611000101070
009611000101080
009611000101090
009611000101100
009611000102016
009611000102060
009611000102070
009611000102080
009611000102090
009611000102100
009611000120020
009611000120025
009611000120030
009611000120035
009611000120040
009611000120045
009611000120050
009611000120060
009611000121020
009611000121025
009611000121030
009611000121035
009611000121040
009611000121045
009611000121050
009611000121055
009611000121060
009611000121065
009611000121070
009611000121075
009611000121080
009611000121090
009611000121100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Strength Class (Steel) Technical Standard Material type Werkstoff (Details) Gewindesteigung
(mm)

0.24 €

200 Available 3 Days 10820Steel-10.9DINQuality 10.9--

0.24 €

200 Available 3 Days 10825Steel-10.9DINQuality 10.9--

0.30 €

200 Available 3 Days 10830Steel-10.9DINQuality 10.9--

0.27 €

200 Available 3 Days 10835Steel-10.9DINQuality 10.9--

0.33 €

200 Available 3 Days 10840Steel-10.9DINQuality 10.9--

0.42 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

0.48 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

0.57 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

0.66 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

0.60 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

0.39 €

200 Available 3 Days 101020Steel-10.9DINQuality 10.9--

0.45 €

200 Available 3 Days 101025Steel-10.9DINQuality 10.9--

0.51 €

200 Available 3 Days 101030Steel-10.9DINQuality 10.9--

0.54 €

100 Available 3 Days 101035Steel-10.9DINQuality 10.9--

0.60 €

100 Available 3 Days 101040Steel-10.9DINQuality 10.9--

0.63 €

100 Available 3 Days 101045Steel-10.9DINQuality 10.9--

0.69 €

100 Available 3 Days 101050Steel-10.9DINQuality 10.9--

1.11 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

1.20 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

1.26 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

0.51 €

200 Available 3 Days 101030Steel-10.9DINQuality 10.9--

0.60 €

100 Available 3 Days 101035Steel-10.9DINQuality 10.9--

0.60 €

100 Available 3 Days 101040Steel-10.9DINQuality 10.9--

0.63 €

100 Available 3 Days 101045Steel-10.9DINQuality 10.9--

0.69 €

100 Available 3 Days 101050Steel-10.9DINQuality 10.9--

2.04 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

2.49 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

2.88 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

2.20 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

2.48 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

2.76 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.25

0.51 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

1.59 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

1.98 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

2.37 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

2.76 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

2.12 €

100 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91

0.57 €

100 Available 3 Days 101220Steel-10.9DINQuality 10.9--

0.63 €

100 Available 3 Days 101225Steel-10.9DINQuality 10.9--

0.75 €

100 Available 3 Days 101230Steel-10.9DINQuality 10.9--

0.78 €

100 Available 3 Days 101235Steel-10.9DINQuality 10.9--

0.84 €

100 Available 3 Days 101240Steel-10.9DINQuality 10.9--

0.93 €

100 Available 3 Days 101245Steel-10.9DINQuality 10.9--

1.08 €

100 Available 3 Days 101250Steel-10.9DINQuality 10.9--

1.05 €

100 Available 3 Days 101260Steel-10.9DINQuality 10.9--

0.54 €

100 Available 3 Days 101220Steel-10.9DINQuality 10.9--

0.66 €

100 Available 3 Days 101225Steel-10.9DINQuality 10.9--

0.72 €

100 Available 3 Days 101230Steel-10.9DINQuality 10.9--

0.87 €

100 Available 3 Days 101235Steel-10.9DINQuality 10.9--

0.87 €

100 Available 3 Days 101240Steel-10.9DINQuality 10.9--

0.93 €

100 Available 3 Days 101245Steel-10.9DINQuality 10.9--

0.93 €

100 Available 3 Days 101250Steel-10.9DINQuality 10.9--

1.05 €

100 Available 3 Days 101255Steel-10.9DINQuality 10.9--

1.11 €

100 Available 3 Days 101260Steel-10.9DINQuality 10.9--

1.50 €

50 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.5

1.26 €

50 Available 3 Days 101270Steel-10.9DINQuality 10.9--

1.74 €

50 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.5

1.89 €

50 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.5

2.01 €

50 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.5

2.19 €

50 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.91.5

Loading...

Basic information

Mounting Hole Shape Hexagon

Tech Support