EN 14399 Hexagon nuts HV

EN 14399 Hexagon nuts HV
  • Volume Discount
CE; DIN 18800; DIN 6915; EN 1090; EN 14399-4; HV-nuts Friedberg AF; Hexagon nuts; Nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
143991270120000
143991270160000
143991270200000
143991270220000
143991270240000
143991270270000
143991270300000
143991270360000
143991270420000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.66 €

1 Available 3 Days 1012

1.02 €

1 Available 3 Days 1016

1.59 €

1 Available 3 Days 1020

2.01 €

1 Available 3 Days 1022

2.76 €

1 Available 3 Days 1024

2.80 €

1 Available 3 Days 1027

4.12 €

1 Available 3 Days 1030

11.32 €

1 Available 3 Days 1036

26.88 €

1 Available 3 Days 1042

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Hot Zinc Plating
Material (Details) 10

Tech Support