EN 1663 Hexagon nuts w. flange

EN 1663 Hexagon nuts w. flange
  • Volume Discount
Flange nuts; Hexagon nuts; Nuts; Safety nuts; Self locking nuts; compare DIN 6926

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
016638100050000
016638100060000
016638100080000
016638100100000
016638100120000
016638100160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.21 €

100 Available 3 Days 105

0.27 €

100 Available 3 Days 106

0.33 €

100 Available 3 Days 108

0.39 €

100 Available 3 Days 1010

0.54 €

100 Available 3 Days 1012

1.29 €

100 Available 3 Days 1016

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Zinc Plated
Material Type 8

Tech Support