Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | |
---|---|---|---|---|---|---|---|
0.09 € | 500 | Available | 3 Days | 10 | 4 | 8 | |
0.09 € | 500 | Available | 3 Days | 10 | 4 | 10 | |
0.09 € | 500 | Available | 3 Days | 10 | 4 | 12 | |
0.09 € | 500 | Available | 3 Days | 10 | 4 | 16 | |
0.12 € | 500 | Available | 3 Days | 10 | 4 | 20 | |
0.15 € | 500 | Available | 3 Days | 10 | 4 | 22 | |
0.15 € | 500 | Available | 3 Days | 10 | 4 | 25 | |
0.09 € | 500 | Available | 3 Days | 10 | 5 | 8 | |
0.09 € | 500 | Available | 3 Days | 10 | 5 | 10 | |
0.06 € | 500 | 3 Days | 10 | 5 | 12 | ||
0.12 € | 500 | Available | 3 Days | 10 | 5 | 16 | |
0.12 € | 500 | Available | 3 Days | 10 | 5 | 20 | |
0.15 € | 500 | Available | 3 Days | 10 | 5 | 25 | |
0.12 € | 500 | Available | 3 Days | 10 | 6 | 10 | |
0.12 € | 500 | Available | 3 Days | 10 | 6 | 12 | |
0.15 € | 1 | Available |
Same day
Stock | 10 | 6 | 16 | |
0.15 € | 500 | Available | 3 Days | 10 | 6 | 20 | |
0.18 € | 500 | Available | 3 Days | 10 | 6 | 25 | |
0.18 € | 200 | Available | 3 Days | 10 | 6 | 30 | |
0.27 € | 200 | Available | 3 Days | 10 | 6 | 35 | |
0.18 € | 200 | Available | 3 Days | 10 | 8 | 16 | |
0.21 € | 200 | Available | 3 Days | 10 | 8 | 20 | |
0.24 € | 200 | Available | 3 Days | 10 | 8 | 25 | |
0.33 € | 200 | Available | 3 Days | 10 | 8 | 30 |
Loading...
Detailed Shape | Low Head | Material | Steel | Surface Treatment | Zinc Plating |
---|---|---|---|---|---|
Additional Shape | Standard | Strength Class (Steel) | 8.8 | Thread Type | Metric Coarse |
Application | Standard | Technical Standard | ISO |