ISO 12474 H. socket head cap sc.

ISO 12474 H. socket head cap sc.
  • Volume Discount
Hexagon socket head cap screws; hexagon socket screws; Screws with fine thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
124742000081020
124742000081025
124742000081030
124742000081035
124742000101020
124742000101025
124742000101030
124742000101040
124742000101050
124742000101060
124742000102030
124742000102035
124742000102040
124742000102045
124742000102050
124742000102060
124742000102070
124742000102080
124742000102090
124742000102100
124742000121030
124742000121035
124742000121040
124742000121050
124742000121060
124742000121065
124742000121070
124742000121080
124742000141035
124742000141040
124742000141045
124742000141050
124742000141060
124742000141080
124742000141100
124742000161030
124742000161035
124742000161040
124742000161045
124742000161050
124742000161060
124742000161070
124742000161080
124742000161090
124742000161100
124742000161110
124742000161120
124742000161130
124742000161140
124742000161150
124742000161160
124742000202040
124742000202045
124742000202050
124742000202055
124742000202060
124742000202070
124742000202080
124742000202090
124742000202100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material specification Thread

0.42 €

200 Available 3 Days 1082012.91

0.33 €

200 Available 3 Days 1082512.91

0.42 €

200 Available 3 Days 1083012.91

0.45 €

200 Available 3 Days 1083512.91

0.60 €

200 Available 3 Days 10102012.91.25

0.75 €

200 Available 3 Days 10102512.91.25

0.72 €

200 Available 3 Days 10103012.91.25

0.93 €

100 Available 3 Days 10104012.91.25

0.90 €

100 Available 3 Days 10105012.91.25

1.02 €

100 Available 3 Days 10106012.91.25

0.51 €

200 Available 3 Days 10103012.91

0.54 €

100 Available 3 Days 10103512.91

0.60 €

100 Available 3 Days 10104012.91

0.60 €

100 Available 3 Days 10104512.91

0.87 €

100 Available 3 Days 10105012.91

0.96 €

100 Available 3 Days 10106012.91

1.77 €

100 Available 3 Days 10107012.91

1.41 €

100 Available 3 Days 10108012.91

1.35 €

100 Available 3 Days 10109012.91

2.13 €

100 Available 3 Days 101010012.91

1.20 €

100 Available 3 Days 10123012.91.5

0.81 €

100 Available 3 Days 10123512.91.5

1.26 €

100 Available 3 Days 10124012.91.5

1.05 €

100 Available 3 Days 10125012.91.5

1.71 €

100 Available 3 Days 10126012.91.5

1.14 €

100 Available 3 Days 10126512.91.5

1.35 €

50 Available 3 Days 10127012.91.5

2.19 €

50 Available 3 Days 10128012.91.5

1.20 €

100 Available 3 Days 10143512.91.5

1.38 €

100 Available 3 Days 10144012.91.5

1.56 €

50 Available 3 Days 10144512.91.5

2.04 €

50 Available 3 Days 10145012.91.5

2.04 €

50 Available 3 Days 10146012.91.5

2.08 €

50 Available 3 Days 10148012.91.5

2.10 €

25 Available 3 Days 101410012.91.5

1.83 €

50 Available 3 Days 10163012.91.5

1.95 €

50 Available 3 Days 10163512.91.5

2.31 €

50 Available 3 Days 10164012.91.5

2.07 €

50 Available 3 Days 10164512.91.5

2.34 €

50 Available 3 Days 10165012.91.5

2.08 €

50 Available 3 Days 10166012.91.5

2.70 €

25 Available 3 Days 10167012.91.5

2.88 €

25 Available 3 Days 10168012.91.5

3.10 €

25 Available 3 Days 10169012.91.5

3.72 €

25 Available 3 Days 101610012.91.5

3.86 €

25 Available 3 Days 101611012.91.5

2.74 €

25 Available 3 Days 101612012.91.5

3.56 €

25 Available 3 Days 101613012.91.5

4.02 €

25 Available 3 Days 101614012.91.5

4.48 €

25 Available 3 Days 101615012.91.5

4.86 €

25 Available 3 Days 101616012.91.5

2.62 €

25 Available 3 Days 10204012.91.5

3.68 €

25 Available 3 Days 10204512.91.5

3.72 €

25 Available 3 Days 10205012.91.5

3.14 €

25 Available 3 Days 10205512.91.5

4.20 €

25 Available 3 Days 10206012.91.5

3.14 €

25 Available 3 Days 10207012.91.5

3.24 €

25 Available 3 Days 10208012.91.5

4.26 €

25 Available 3 Days 10209012.91.5

5.30 €

25 Available 3 Days 102010012.91.5

Loading...

Basic information

Material Steel Surface Treatment Not Provided Mounting Hole Shape Hex Socket
Basic Shape Standard (Round) Technical Standard ISO Thread metric fine pitch thread

Tech Support