ISO 4014 Hexagon head bolts

ISO 4014 Hexagon head bolts
  • Volume Discount
Bolts for steel constructions; CE; EN 15048; Hexagon head screws; ISO-Screws; compare DIN 931-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

040149120120060

Part Number
040149120120060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.30 €

50 Available 3 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 12 Length L (mm) 60 Material Stainless Steel
Mounting Hole Shape Hexagon Strength Class (Stainless Steel) A4 Technical Standard ISO
Material type A 4 Form 1 according to EN 15048 Form 2 incl. hex nut

This page is ISO 4014 Hexagon head bolts, part number 040149120120060.
You can find the detail information about specifications and dimensions on part number 040149120120060.

Tech Support