Manufacturer part number: 073801140040006
Brand: REYHER
Price: 0.12 €
Delivery time: 3 Days
Screw Nominal (M): 4
Length L (mm): 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
073801140040006
Material | Steel | Surface Treatment | Zinc Plating | Mounting Hole Shape | Hexalobular Socket |
---|---|---|---|---|---|
Basic Shape | Flathead (round) | Technical Standard | ISO | Material specification | 10.9 |
This page is ISO 7380 Pan head screws, part number 073801140040006.
You can find the detail information about specifications and dimensions on part number 073801140040006.
Part Number |
---|
073801140040008 |
073801140040010 |
073801140040012 |
073801140040016 |
073801140040020 |
073801140050008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
0.12 € | 500 | Available | 3 Days | 10 | 4 | 8 | |
0.12 € | 500 | Available | 3 Days | 10 | 4 | 10 | |
0.12 € | 500 | Available | 3 Days | 10 | 4 | 12 | |
0.12 € | 500 | Available | 3 Days | 10 | 4 | 16 | |
0.12 € | 500 | Available | 3 Days | 10 | 4 | 20 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | 5 | 8 |