• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

ISO 7435 Slotted grub screws (074350000030008)

ISO 7435 Slotted grub screws 074350000030008
  • Volume Discount

Product Details:

Manufacturer part number: 074350000030008

Brand: REYHER

Price: 0.15

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 3

Length L: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

074350000030008

Part Number
074350000030008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L
(mm)

0.15 €

100 Available 3 Days 1038

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Not Provided Mounting Hole Shape Negative
Basic Shape Stud Bolts Technical Standard ISO Material (Details) 14 H

This page is ISO 7435 Slotted grub screws, part number 074350000030008.
You can find the detail information about specifications and dimensions on part number 074350000030008.

Variation of this product

Part Number
074350000030005
074350000030006
074350000030010
074350000030012
074350000040005
074350000040006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L
(mm)

0.21 €

100 Available 3 Days 1035

0.12 €

100 Available 3 Days 1036

0.18 €

100 Available 3 Days 10310

0.18 €

100 Available 3 Days 10312

0.27 €

100 Available 3 Days 1045

0.21 €

100 Available 3 Days 1046

Tech Support