Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Dia., Shaft Dia. d (Ø) | Boss diameter (mm) | Boss length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
6.71 € | 1 | 7 Days | 10 | 15 | RB Type | 6 | 17 | 20 | ||
6.80 € | 1 | 7 Days | 10 | 16 | RB Type | 6 | 18 | 20 | ||
6.80 € | 1 | 7 Days | 10 | 17 | RB Type | 6 | 19 | 20 | ||
6.91 € | 1 | 7 Days | 10 | 18 | RB Type | 6 | 20 | 20 | ||
6.91 € | 1 | 7 Days | 10 | 19 | RB Type | 6 | 21 | 20 | ||
7.11 € | 1 | 5 Days | 10 | 20 | Shape B | 6 | 16 | 10 | ||
7.11 € | 1 | 7 Days | 10 | 21 | Shape B | 6 | 17 | 10 | ||
7.11 € | 1 | 7 Days | 10 | 22 | Shape B | 6 | 18 | 10 | ||
7.11 € | 1 | 7 Days | 10 | 23 | Shape B | 6 | 18 | 10 | ||
7.11 € | 1 | 7 Days | 10 | 24 | Shape B | 6 | 20 | 10 | ||
7.11 € | 1 | 7 Days | 10 | 25 | Shape B | 6 | 20 | 10 | ||
7.53 € | 1 | 7 Days | 10 | 26 | Shape B | 6 | 22 | 10 | ||
7.53 € | 1 | 7 Days | 10 | 27 | Shape B | 6 | 22 | 10 | ||
8.05 € | 1 | 7 Days | 10 | 28 | Shape B | 6 | 22 | 10 | ||
8.34 € | 1 | 7 Days | 10 | 29 | Shape B | 6 | 24 | 10 | ||
8.34 € | 1 | 7 Days | 10 | 30 | Shape B | 8 | 25 | 10 | ||
8.56 € | 1 | 7 Days | 10 | 32 | Shape B | 8 | 26 | 10 | ||
9.07 € | 1 | 7 Days | 10 | 34 | Shape B | 8 | 26 | 10 | ||
9.27 € | 1 | 7 Days | 10 | 35 | Shape B | 8 | 26 | 10 | ||
10.10 € | 1 | 7 Days | 10 | 38 | Shape B | 8 | 32 | 10 | ||
10.50 € | 1 | 7 Days | 10 | 40 | Shape B | 8 | 35 | 10 | ||
10.92 € | 1 | 7 Days | 10 | 42 | Shape B | 8 | 35 | 10 | ||
11.64 € | 1 | 7 Days | 10 | 44 | Shape B | 8 | 35 | 10 | ||
11.64 € | 1 | 7 Days | 10 | 45 | Shape B | 8 | 35 | 10 | ||
11.84 € | 1 | 7 Days | 10 | 46 | Shape B | 8 | 35 | 10 | ||
12.78 € | 1 | 7 Days | 10 | 48 | Shape B | 8 | 35 | 10 | ||
13.09 € | 1 | 7 Days | 10 | 50 | Shape B | 8 | 35 | 10 | ||
13.29 € | 1 | 7 Days | 10 | 52 | Shape B | 8 | 35 | 10 | ||
14.21 € | 1 | 7 Days | 10 | 54 | Shape B | 8 | 35 | 10 | ||
14.32 € | 1 | 7 Days | 10 | 55 | Shape B | 8 | 35 | 10 | ||
15.14 € | 1 | 7 Days | 10 | 56 | Shape B | 8 | 35 | 10 | ||
16.06 € | 1 | 7 Days | 10 | 58 | Shape B | 8 | 35 | 10 | ||
16.88 € | 1 | 7 Days | 10 | 60 | Shape B | 8 | 35 | 10 | ||
17.40 € | 1 | 7 Days | 10 | 62 | Shape B | 8 | 40 | 10 | ||
17.60 € | 1 | 7 Days | 10 | 64 | Shape B | 8 | 40 | 10 | ||
17.71 € | 1 | 7 Days | 10 | 65 | Shape B | 8 | 40 | 10 | ||
17.82 € | 1 | 7 Days | 10 | 66 | Shape B | 8 | 40 | 10 | ||
19.05 € | 1 | 7 Days | 10 | 68 | Shape B | 8 | 40 | 10 | ||
19.25 € | 1 | 7 Days | 10 | 70 | Shape B | 8 | 40 | 10 | ||
20.90 € | 1 | 7 Days | 10 | 72 | Shape B | 8 | 40 | 10 | ||
21.52 € | 1 | 7 Days | 10 | 75 | Shape B | 8 | 40 | 10 | ||
21.62 € | 1 | 7 Days | 10 | 76 | Shape B | 8 | 40 | 10 | ||
23.06 € | 1 | 7 Days | 10 | 80 | Shape B | 8 | 40 | 10 |
Loading...
Material | General Steel Material | Heat Treatment | Not Provided | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Shaft Bore Config. | Round Hole | Ground Tooth | Not Provided | Backlash | Provided |
Bearing | Not Provided | Tooth Width B(mm) | 10 | Shaft Bore Tolerance | H7 |
Metal Bushing | Not Provided | Precision grade | JISN8 (previously known as JIS grade 4) |
Configure
Basic Attributes
Number of Teeth(Teeth)
Shape
Shaft Bore Dia., Shaft Dia. d(Ø)
Boss diameter(mm)
Boss length(mm)
Type
Filter by standard shipping days
Optional Attributes