Super Jumbo Angle Metal / Shelf Bracket

Super Jumbo Angle Metal / Shelf Bracket
  • Volume Discount
[Material] Stainless steel (SUS304)
[Finishing] Hairline
[Thickness] 5 mm

(i)Remark

  • These product images show the reinforcements attached. See the product standards for more details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K62501
K62502
K62503
K62504
K62505
K62506
K62507
K62508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Length
(mm)
Height
(mm)
Load resistance Part number / nominal

156.08 €

1 Available 12 Days With reinforcements450300150 kg300 × 450 shelf bracket, with reinforcements

148.03 €

1 Available 12 Days With reinforcements350350180 kg350 mm, with reinforcement

134.63 €

1 Available 12 Days With reinforcements300300170 kg300 mm, with reinforcement

123.90 €

1 Available 12 Days With reinforcements250250170 kg250 mm, with reinforcements

98.42 €

1 Available 12 Days Without reinforcements4503005 kg300 × 450 shelf bracket, without reinforcement

95.74 €

1 Available 12 Days Without reinforcements3503508 kg350 mm, without reinforcement

82.32 €

1 Available 12 Days Without reinforcements30030010 kg300 mm, without reinforcement

98.65 €

1 Available 12 Days Without reinforcements25025010 kg250 mm, without reinforcements

Loading...

  1. 1

Basic information

Material Stainless steel (SUS304) Finishing Hair line HL Width(mm) 50

Tech Support