• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Low Profile Slide Table, MXF Series (Part Numbers - CAD Download)

Low Profile Slide Table, MXF Series
An air slide table made by SMC
[Features]
· The parallel design of the guide and cylinder creates a slim and compact slide.
· Neat external appearance.
· Standard equipped with a stroke adjuster.
· Auto switch mountable.
· Reinforced screws for mounting workpieces.
· Mounting and removing reproducibility.
· Flexible piping methods.
· High rigidity.

(i)Remark

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MXF16-75-M9B

Part Number
MXF16-75-M9B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

606.08 €

1 26 Days 751~4.921591641.521-Magnet built-inM9B0.5None2 pcs.0.15 to 0.7None

Loading...

  1. 1

Basic information

Type L-Shaped Table Type Table Material Aluminum Alloy Usage Environment General Purpose
Table Surface Treatment Hard Anodized Aluminum Guide Cross Roller Guide Shape Port Screw Type M screw
Cushion Rubber cushion on both ends

This page is Low Profile Slide Table, MXF Series, part number MXF16-75-M9B.
You can find the detail information about specifications and dimensions on part number MXF16-75-M9B.

Variation of this product

Part Number
MXF12-20-X11
MXF12-30
MXF12-30-M9B
MXF16-75-M9BL
MXF16-75-M9PL
MXF16-75-M9PSAPC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

384.53 €

1 26 Days 201~4.9165123518.5-Magnet built-inNone-None-0.15 to 0.7Adjusting bolt long specifications (adjustable range: 15 mm)

386.16 €

1 4 Days 30---12--None-----5mm (Standard)-

448.19 €

1 26 Days 301~4.9175123518.5-Magnet built-inM9B0.5None2 pcs.0.15 to 0.7None

613.48 €

1 26 Days 751~4.921591641.521-Magnet built-inM9B3None2 pcs.0.15 to 0.7None

615.39 €

1 26 Days 751~4.921591641.521-Magnet built-inM9P3None2 pcs.0.15 to 0.7None

624.39 €

1 26 Days 751~4.921591641.521-Magnet built-inM9P0.5M8-3 pin plug connector2 pcs.0.15 to 0.7None

Tech Support