Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXF12-30-M9P
Part Number
|
---|
MXF12-30-M9P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
449.98 € | 1 | 26 Days | 30 | 1~4.9 | 1 | 75 | 12 | 35 | 18.5 | - | Magnet built-in | M9P | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Usage Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodized Aluminum | Guide | Cross Roller Guide Shape | Port Screw Type | M screw |
Cushion | Rubber cushion on both ends |
This page is Low Profile Slide Table, MXF Series, part number MXF12-30-M9P.
You can find the detail information about specifications and dimensions on part number MXF12-30-M9P.
Configure
Basic Attributes
Auto Switch
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXF12-20-X11 |
MXF12-30 |
MXF12-30-M9B |
MXF12-50 |
MXF12-50-M9B |
MXF12-50-M9P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
384.53 € | 1 | 26 Days | 20 | 1~4.9 | 1 | 65 | 12 | 35 | 18.5 | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | Adjusting bolt long specifications (adjustable range: 15 mm) | ||
386.16 € | 1 | 4 Days | 30 | - | - | - | 12 | - | - | None | - | - | - | - | - | 5mm (Standard) | - | ||
448.19 € | 1 | 26 Days | 30 | 1~4.9 | 1 | 75 | 12 | 35 | 18.5 | - | Magnet built-in | M9B | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None | ||
454.53 € | 1 | 4 Days | 50 | - | 1 | 111 | 12 | 35 | 18.5 | None | - | - | - | - | - | 5mm (Standard) | - | ||
516.56 € | 1 | 26 Days | 50 | 1~4.9 | 1 | 111 | 12 | 35 | 18.5 | - | Magnet built-in | M9B | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None | ||
518.35 € | 1 | 26 Days | 50 | 1~4.9 | 1 | 111 | 12 | 35 | 18.5 | - | Magnet built-in | M9P | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None |