Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2RA20-15AZ
Part Number
|
---|
CDM2RA20-15AZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.82 € | 1 | 9 Days | 20 | 15 | Standard | Standard | Air cushion | 0.05 to 1.0 | Built-in magnet | None | None | None | Base mounting type | Male rod end | None | - | Pneumatic type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Rod Tip Metal Fitting | Without bracket |
This page is Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series, part number CDM2RA20-15AZ.
You can find the detail information about specifications and dimensions on part number CDM2RA20-15AZ.
Configure
Basic Attributes
Customized specification (port positions)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2RA20-100AZ-A93L |
CDM2RA20-100Z |
CDM2RA20-100Z-C73L |
CDM2RA20-15Z |
CDM2RA20-15Z-M9N |
CDM2RA20-160AZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.26 € | 1 | 9 Days | 20 | 100 | Standard | Standard | Air cushion | 0.05 to 1.0 | Built-in magnet | A93 | 3 | 2 pcs. | Base mounting type | Male rod end | None | - | Pneumatic type | ||
73.74 € | 1 | 26 Days | 20 | 100 | Standard | Standard | Rubber cushion | 0.05 to 1.0 | Built-in magnet | None | None | None | Base mounting type | Male rod end | None | - | Pneumatic type | ||
116.35 € | 1 | 9 Days | 20 | 100 | Standard | Standard | Rubber cushion | 0.05 to 1.0 | Built-in magnet | C73 | 3 | 2 pcs. | Base mounting type | Male rod end | None | - | Pneumatic type | ||
65.60 € | 1 | 9 Days | 20 | 15 | Standard | Standard | Rubber cushion | 0.05 to 1.0 | Built-in magnet | None | None | None | Base mounting type | Male rod end | None | - | Pneumatic type | ||
129.40 € | 1 | 9 Days | 20 | 15 | Standard | Standard | Rubber cushion | 0.05 to 1.0 | Built-in magnet | M9N | 0.5 | 2 pcs. | Base mounting type | Male rod end | None | - | Pneumatic type | ||
100.15 € | 1 | 9 Days | 20 | 160 | Standard | Standard | Air cushion | 0.05 to 1.0 | Built-in magnet | None | None | None | Base mounting type | Male rod end | None | - | Pneumatic type |