Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDJ2B6-5RZ-B
Part Number
|
---|
CDJ2B6-5RZ-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Lock unit magnet | Customized specification (port positions) | Made-to-Order (hose nipple type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.10 € | 1 | 7 Days | 6 | 5 | -10~70 | 0.12~0.7 | Rubber cushion | None | - | - | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | NA |
Valves | NA |
This page is Air Cylinder, Double Acting, Single Rod, CJ2-Z Series, part number CDJ2B6-5RZ-B.
You can find the detail information about specifications and dimensions on part number CDJ2B6-5RZ-B.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Made-to-Order (hose nipple type)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Auto Switch
Type of Auto Switch Mounting
Head Cover Port Position
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Custom-made Specifications
Lock unit magnet
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJ2B10-100RZ-B |
CDJ2B10-100Z-A |
CDJ2B10-100Z-A93-B |
CDJ2B6-60RZ-A93-B |
CDJ2B6-60RZ-B |
CDJ2B6-60Z-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Lock unit magnet | Customized specification (port positions) | Made-to-Order (hose nipple type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.23 € | 1 | 7 Days | 10 | 100 | -10~70 | 0.06~0.7 | Rubber cushion | None | - | - | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - | ||
48.24 € | 1 | 4 Days | 10 | 100 | -10~70 | 0.06~0.7 | Rubber cushion | None | - | - | Rail mounting | 90° to axis | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - | ||
79.29 € | 1 | 7 Days | 10 | 100 | -10~60 | 0.06~0.7 | Rubber cushion | A93 | 0.5 | 2 pcs. | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - | ||
76.23 € | 1 | 7 Days | 6 | 60 | -10~60 | 0.12~0.7 | Rubber cushion | A93 | 0.5 | 2 pcs. | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - | ||
35.10 € | 1 | 7 Days | 6 | 60 | -10~70 | 0.12~0.7 | Rubber cushion | None | - | - | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - | ||
35.81 € | 1 | 7 Days | 6 | 60 | -10~70 | 0.12~0.7 | Rubber cushion | None | - | - | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | None | Built-in magnet | - | - |