Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARG20-N02G1H-1Z
Part Number
|
---|
ARG20-N02G1H-1Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Size of Body | Accessory | Set Pressure | Pressure Unit | Built-in Pressure Gauge Mounting Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.68 € | 1 | Quote | [Provided] Relief | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | 20 | With set nuts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: psi | 0° |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Adverse Current Function | NA |
Flow Direction | Left to Right | Pressure Gauge | Pressure Gauge Built-in | Custom-made Specifications | None |
This page is ARG20(K)~40(K), Regulator w / Built-in Pressure Gauge, part number ARG20-N02G1H-1Z.
You can find the detail information about specifications and dimensions on part number ARG20-N02G1H-1Z.
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Type
Supply Side Connection Diameter
Control Side Connection Diameter
Size of Body
Accessory
Set Pressure
Pressure Unit
Built-in Pressure Gauge Mounting Angle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ARG20-F01G1H |
ARG20-F02BG1-N |
ARG20-F02G1H |
ARG30-F02G1H |
ARG30-F03G1 |
ARG30-F03G1H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Size of Body | Accessory | Set Pressure | Pressure Unit | Built-in Pressure Gauge Mounting Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.68 € | 1 | 4 Days | [Provided] Relief | G | 1/8 | G | 1/8 | 20 | With set nuts | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | 0° | ||
61.31 € | 1 | Quote | [Not Provided] Non-relief | G | 1/4 | G | 1/4 | 20 | With bracket (set nuts included) | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | 0° | ||
57.68 € | 1 | 39 Days | [Provided] Relief | G | 1/4 | G | 1/4 | 20 | With set nuts | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | 0° | ||
70.10 € | 1 | 4 Days | [Provided] Relief | G | 1/4 | G | 1/4 | 30 | With set nuts | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | 0° | ||
70.10 € | 1 | 39 Days | [Provided] Relief | G | 3/8 | G | 3/8 | 30 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | 0° | ||
70.10 € | 1 | 4 Days | [Provided] Relief | G | 3/8 | G | 3/8 | 30 | With set nuts | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | 0° |