Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | C | D | E | F | G | H | H1 | HW min. | HW max. | I | K | L | L1 | N | R | V | dia. W | Piston dia. | Opening angle α |
555061 | 1 | 5 | 39.0 | 16 | 4.5 | 18 | 6 | 24 | 21.0 | 84 | -2.0 | 4.5 | 10 | 6.0 | - | 126.0 | 45.5 | M5 | 50.0 | 8 | 16 | 92.0° |
555062 | 2 | 6 | 51.5 | 20 | 5.5 | 25 | 11 | 27 | 26.0 | 104 | -1.0 | 7.0 | 12 | 6.0 | 12.5 | 145.0 | 55.0 | M5 | 54.5 | 12 | 25 | 91.5° |
555063 | 3 | 8 | 78.0 | 20 | 7.5 | 36 | 19 | 32 | 36.5 | 151 | 5.4 | 14.0 | 18 | 7.5 | - | 165.5 | 74.5 | G1/8 | 62.5 | 16 | 32 | 90.0° |
555064 | 4 | 10 | 101.0 | 32 | 8.6 | 45 | 25 | 45 | 45.0 | 191 | -3.0 | 25.5 | 20 | 13.0 | - | 196.0 | 90.0 | G1/8 | 77.5 | 16 | 40 | 90.5° |
Order no. | Size | F1 [kN] | F2 [kN] | F3 [kN] | F4 [kN] | Vn [dm³] | Clamping screw | Weight [g] |
555061 | 1 | 0.8 | 1.1 | 0.20 | 0.3 | 0.08 | M5 x 30 | 320 |
555062 | 2 | 1.0 | 1.2 | 0.70 | 1.0 | 0.26 | M6 x 30 | 600 |
555063 | 3 | 1.0 | 2.5 | 0.65 | 1.1 | 0.35 | M8 x 45 | 1005 |
555064 | 4 | 2.0 | 3.0 | 1.50 | 2.2 | 0.80 | M8 x 65 | 1520 |
Part Number
|
---|
555061 |
555062 |
555063 |
555064 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Clamping screw | F1 (kN) | F2 (kN) | F3 (kN) | F4 (kN) | Size | Vn (dm3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
335.70 € | 1 | Available | 6 Days | 10 | [M5] M5x30 | 0,8 | 1,1 | 0,20 | 0,3 | 1 | 0,08 | |
356.56 € | 1 | Available | 6 Days | 10 | [M6] M6x30 | 1,0 | 1,2 | 0,70 | 1,0 | 2 | 0,26 | |
383.46 € | 1 | Available | 7 Days | 10 | [M8] M8x45 | 1,0 | 2,5 | 0,65 | 1,1 | 3 | 0,35 | |
534.80 € | 1 | Available |
Same day
Stock | 10 | - | 2,0 | 3,0 | 1,50 | 2,2 | 4 | 0,80 |
Loading...
Configure
Stock
Basic Attributes
Clamping screw
F1(kN)
F2(kN)
F3(kN)
F4(kN)
Size
Vn(dm3)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes