Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | C | D | D1 | E | F | H | H1 | H2 | HW min. | HW max. | I | K | L | L1 | M | M1 | N | P | α |
95141 | 0 | 4 | 28 | 11.5-15.5 | 4.6 | - | 9.0 | 5 | 14.5 | 23.0 | 34 | -5.0 | 0.6 | 7.5 | 6.25 | - | 79 | 16.0 | - | 25.0 | 25.5 | 90° |
95166 | 1 | 5 | 42 | 13.3-14.7 | 5.2 | - | 18.6 | 8 | 19.0 | 30.0 | 49 | -4.0 | 2.0 | 10.0 | 5.50 | - | 120 | 18.0-21.5 | - | 34.0 | 34.0 | 90° |
95182 | 2 | 6 | 64 | 26.0 | 5.6 | 5.6 | 32.0 | 16 | 24.0 | 45.0 | 68 | -1.6 | 5.0 | 13.0 | 6.00 | 12.7 | 162 | 19.5-29.5 | 28.5 | 42.0 | 38.0 | 90° |
95208 | 3 | 8 | 73 | 25.7 | 6.5 | 5.1 | 36.0 | 14 | 32.0 | 48.5 | 86 | -2.0 | 9.0 | 15.0 | 7.00 | 13.0 | 206 | 22.0-31.8 | 31.6 | 44.5 | 50.0 | 90° |
95224 | 4 | 10 | 113 | 41.0 | 8.5 | 8.5 | 63.0 | 27 | 45.0 | 75.0 | 126 | -4.0 | 24.0 | 20.0 | 8.00 | 20.5 | 287 | 29.0-43.0 | 43.0 | 58.0 | 57.0 | 90° |
Order no. | Size | F1 | F2 | Clamping screw | Weight |
[kN] | [kN] | [g] | |||
95141 | 0 | 0.25 | 0.4 | M 4 x 25 | 35 |
95166 | 1 | 0.80 | 1.1 | M 5 x 30 | 105 |
95182 | 2 | 1.00 | 1.2 | M 6 x 35 | 185 |
95208 | 3 | 1.80 | 2.5 | M 8 x 45 | 320 |
95224 | 4 | 2.00 | 3.0 | M 8 x 65 | 700 |
Part Number
|
---|
95141 |
95166 |
95182 |
95208 |
95224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Clamping screw | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|
49.06 € | 1 | Available | 62 Days | 10 | [M4] M4x25 | 0,25 | 0,4 | 0 | |
67.28 € | 1 | Available | 6 Days | 10 | [M5] M5x30 | 0,80 | 1,1 | 1 | |
74.68 € | 1 | Available | 6 Days | 10 | [M6] M6x35 | 1,00 | 1,2 | 2 | |
91.51 € | 1 | Available | 5 Days | 10 | [M8] M8x45 | 1,80 | 2,5 | 3 | |
149.35 € | 1 | Available | 4 Days | 10 | - | 2,00 | 3,0 | 4 |
Loading...
Configure
Basic Attributes
Clamping screw
F1(kN)
F2(kN)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes