• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Regulator Single Unit Type, ARM10 Series (Part Numbers - CAD Download)

Regulator Single Unit Type, ARM10 Series
Regulator - Single Unit Type, ARM10 Series; available with a variety of one-touch fitting types and sizes.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARM10-06BG-2

Part Number
ARM10-06BG-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Usage Environment Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position In and Out Piping Position

47.81 €

1 26 Days Standard[Not Provided] Non-relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeBracket (panel nut included) + pressure display function0.05 to 0.7 MPaNameplate and pressure gauge units: MPa-Standard type-

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape One-Touch Coupling Type Adverse Current Function Presence (Imbalance Type)

This page is Regulator Single Unit Type, ARM10 Series, part number ARM10-06BG-2.
You can find the detail information about specifications and dimensions on part number ARM10-06BG-2.

Variation of this product

Part Number
ARM10-06-2
ARM10-06-3
ARM10-06-4
ARM10-06BG-3
ARM10-06BG-4
ARM10-06BG-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Usage Environment Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position In and Out Piping Position

34.48 €

1 26 Days Standard[Not Provided] Non-relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[Not Provided] No Pressure GaugeNone0.05 to 0.7 MPaNameplate and pressure gauge units: MPa-Standard type-

37.55 €

1 26 Days No oil correspondence[Provided] Relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[Not Provided] No Pressure GaugeNone0.05 to 0.7 MPaNameplate and pressure gauge units: MPa-Standard type-

36.82 €

1 26 Days Standard[Not Provided] Non-relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[Not Provided] No Pressure GaugeNone0.05 to 0.35 MPaNameplate and pressure gauge units: MPa-Standard type-

50.87 €

1 26 Days No oil correspondence[Provided] Relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeBracket (panel nut included) + pressure display function0.05 to 0.7 MPaNameplate and pressure gauge units: MPa-Standard type-

50.15 €

1 26 Days Standard[Not Provided] Non-relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeBracket (panel nut included) + pressure display function0.05 to 0.35 MPaNameplate and pressure gauge units: MPa-Standard type-

53.21 €

1 26 Days No oil correspondence[Provided] Relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeBracket (panel nut included) + pressure display function0.05 to 0.35 MPaNameplate and pressure gauge units: MPa-Standard type-

Tech Support