Ball point screws, Steel

Ball point screws, Steel
  • Volume Discount
Ball point screws GN 606 with full ball (Type A) are used in applications where a ball point contact is required.
The flat faced moving ball (Type B) allows a clamping or supporting of non parallel surfaces.
The ball of the types V and VR can be swivelled to a maximum of 9° to ensure that clamping is always maintained on the flat section of the ball.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
606-M4-10-A
606-M4-10-B
606-M4-12-A
606-M4-12-B
606-M4-16-A
606-M4-16-B
606-M4-20-A
606-M4-20-B
606-M4-25-A
606-M4-25-B
606-M5-12-A
606-M5-12-B
606-M5-16-A
606-M5-16-B
606-M5-20-A
606-M5-20-B
606-M5-25-A
606-M5-25-B
606-M5-30-A
606-M5-30-B
606-M6-16-A
606-M6-16-B
606-M6-16-V
606-M6-16-VR
606-M6-20-A
606-M6-20-B
606-M6-20-V
606-M6-20-VR
606-M6-25-A
606-M6-25-B
606-M6-25-V
606-M6-25-VR
606-M6-30-A
606-M6-30-B
606-M6-30-V
606-M6-30-VR
606-M6-40-A
606-M6-40-B
606-M6-40-V
606-M6-40-VR
606-M8-20-A
606-M8-20-B
606-M8-20-V
606-M8-20-VR
606-M8-30-A
606-M8-30-B
606-M8-30-V
606-M8-30-VR
606-M8-35-A
606-M8-35-B
606-M8-35-V
606-M8-35-VR
606-M8-40-A
606-M8-40-B
606-M8-40-V
606-M8-40-VR
606-M8-50-A
606-M8-50-B
606-M8-50-V
606-M8-50-VR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 (Type A/B) Thread length l1 Type

4.06 €

1 Available 5 Days M 410A, full ball

5.88 €

1 Available 5 Days M 410B, flat ball

4.06 €

1 Available 5 Days M 412A, full ball

5.88 €

1 Available 5 Days M 412B, flat ball

4.06 €

1 Available Same day

Stock

M 416A, full ball

5.88 €

1 Available 5 Days M 416B, flat ball

4.06 €

1 Available 5 Days M 420A, full ball

5.88 €

1 Available 5 Days M 420B, flat ball

4.08 €

1 Available 5 Days M 425A, full ball

5.90 €

1 Available 5 Days M 425B, flat ball

3.86 €

1 Available 5 Days M 512A, full ball

5.66 €

1 Available 5 Days M 512B, flat ball

3.86 €

1 Available 5 Days M 516A, full ball

5.66 €

1 Available 5 Days M 516B, flat ball

3.88 €

1 Available 5 Days M 520A, full ball

5.66 €

1 Available 5 Days M 520B, flat ball

3.88 €

1 Available 5 Days M 525A, full ball

5.68 €

1 Available 5 Days M 525B, flat ball

3.88 €

1 Available 5 Days M 530A, full ball

5.68 €

1 Available 5 Days M 530B, flat ball

3.64 €

1 Available 5 Days M 616A, full ball

5.04 €

1 Available 4 Days M 616B, flat ball

10.16 €

1 Available 5 Days M 616V, flat ball, with swivel limiting stop

15.04 €

1 Available 5 Days M 616VR, flat ball, with swivel limiting stop, corrugated

3.60 €

1 Available 5 Days M 620A, full ball

4.98 €

1 Available 5 Days M 620B, flat ball

10.18 €

1 Available 5 Days M 620V, flat ball, with swivel limiting stop

15.08 €

1 Available 5 Days M 620VR, flat ball, with swivel limiting stop, corrugated

3.66 €

1 Available 5 Days M 625A, full ball

5.06 €

1 Available 5 Days M 625B, flat ball

10.20 €

1 Available 5 Days M 625V, flat ball, with swivel limiting stop

15.06 €

1 Available 5 Days M 625VR, flat ball, with swivel limiting stop, corrugated

3.66 €

1 Available 5 Days M 630A, full ball

5.06 €

1 Available 5 Days M 630B, flat ball

10.20 €

1 Available 5 Days M 630V, flat ball, with swivel limiting stop

15.06 €

1 Available 5 Days M 630VR, flat ball, with swivel limiting stop, corrugated

3.70 €

1 Available 5 Days M 640A, full ball

5.14 €

1 Available 5 Days M 640B, flat ball

10.24 €

1 Available 5 Days M 640V, flat ball, with swivel limiting stop

15.14 €

1 Available 5 Days M 640VR, flat ball, with swivel limiting stop, corrugated

4.38 €

1 Available 5 Days M 820A, full ball

6.26 €

1 Available 5 Days M 820B, flat ball

11.36 €

1 Available 5 Days M 820V, flat ball, with swivel limiting stop

17.90 €

1 Available 5 Days M 820VR, flat ball, with swivel limiting stop, corrugated

4.40 €

1 Available 5 Days M 830A, full ball

6.24 €

1 Available 5 Days M 830B, flat ball

11.48 €

1 Available 5 Days M 830V, flat ball, with swivel limiting stop

17.94 €

1 Available 5 Days M 830VR, flat ball, with swivel limiting stop, corrugated

4.46 €

1 Available 5 Days M 835A, full ball

6.36 €

1 Available 5 Days M 835B, flat ball

11.48 €

1 Available 5 Days M 835V, flat ball, with swivel limiting stop

17.96 €

1 Available 5 Days M 835VR, flat ball, with swivel limiting stop, corrugated

4.48 €

1 Available 5 Days M 840A, full ball

6.46 €

1 Available 5 Days M 840B, flat ball

11.30 €

1 Available 5 Days M 840V, flat ball, with swivel limiting stop

17.98 €

1 Available 5 Days M 840VR, flat ball, with swivel limiting stop, corrugated

4.54 €

1 Available 5 Days M 850A, full ball

6.54 €

1 Available 5 Days M 850B, flat ball

11.38 €

1 Available 5 Days M 850V, flat ball, with swivel limiting stop

18.04 €

1 Available 5 Days M 850VR, flat ball, with swivel limiting stop, corrugated

Loading...

Tech Support