Centring bore clamps, Steel

Centring bore clamps, Steel
  • Volume Discount
With centring bore clamps GN 411.2 workpieces can be centrally positioned and clamped from the inside of the bore.
They offer the following advantages:
- Precise self centering
- Repetitive accuracy: ± 0,025
- Accuracy of concentricity: ± 0,05
- Solid and stable clamping through either 3 or 6 contact points on the workpiece
- Clamping of workpieces with uneven or irregular surface (such as castings)
- Distortion free clamping
- Reduced height
- Can be fitted in any position
- Large adjustable range
- Draw-down clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
411.2-11,​7-K
411.2-14,​5-K
411.2-14,​5-S
411.2-18,​5-K
411.2-18,​5-S
411.2-22,​5-K
411.2-22,​5-S
411.2-26,​5-K
411.2-26,​5-S
411.2-30,​5-K
411.2-30,​5-S
411.2-38,​5-K
411.2-38,​5-S
411.2-46,​5-K
411.2-46,​5-S
411.2-54,​5-K
411.2-54,​5-S
411.2-70,​5-K
411.2-70,​5-S
411.2-86,​5-K
411.2-86,​5-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type

342.56 €

1 Available 5 Days 11.7K, with clamping balls

363.24 €

1 Available 5 Days 14.5K, with clamping balls

425.54 €

1 Available 5 Days 14.5S, with clamping segments

403.10 €

1 Available 5 Days 18.5K, with clamping balls

466.74 €

1 Available 5 Days 18.5S, with clamping segments

448.36 €

1 Available 5 Days 22.5K, with clamping balls

514.96 €

1 Available 5 Days 22.5S, with clamping segments

493.76 €

1 Available 5 Days 26.5K, with clamping balls

557.80 €

1 Available 5 Days 26.5S, with clamping segments

540.76 €

1 Available 5 Days 30.5K, with clamping balls

606.56 €

1 Available 5 Days 30.5S, with clamping segments

591.74 €

1 Available 5 Days 38.5K, with clamping balls

655.48 €

1 Available 5 Days 38.5S, with clamping segments

734.20 €

1 Available 5 Days 46.5K, with clamping balls

834.86 €

1 Available 5 Days 46.5S, with clamping segments

785.44 €

1 Available 5 Days 54.5K, with clamping balls

882.38 €

1 Available 5 Days 54.5S, with clamping segments

842.56 €

1 Available 5 Days 70.5K, with clamping balls

937.94 €

1 Available 5 Days 70.5S, with clamping segments

928.68 €

1 Available 5 Days 86.5K, with clamping balls

1,031.38 €

1 Available 5 Days 86.5S, with clamping segments

Loading...

  1. 1

Tech Support