Fork joints with rotating shaft

Fork joints with rotating shaft
  • Volume Discount
Fork joints GN 751.1 basically correspond to the fork head of DIN 71752 (Type A), but, unlike the DIN element, they have a rotating shaft and an additional bolt with axial shaft lock (Type KL and SL) which can be mounted and dismantled without tools.
The rotating shaft allows non-dynamic radial movements to be compensated, movements which may occur e.g. when using cable winches. Also, there is no need for the otherwise necessary alignment of joint heads during assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
751.1-5-10-M5-A
751.1-5-10-M5-KL
751.1-5-10-M5-SL
751.1-5-20-M5-A
751.1-5-20-M5-KL
751.1-5-20-M5-SL
751.1-6-12-M6-A
751.1-6-12-M6-KL
751.1-6-12-M6-SL
751.1-6-24-M6-A
751.1-6-24-M6-KL
751.1-6-24-M6-SL
751.1-8-16-M8-A
751.1-8-16-M8-KL
751.1-8-16-M8-SL
751.1-8-32-M8-A
751.1-8-32-M8-KL
751.1-8-32-M8-SL
751.1-10-20-M10-A
751.1-10-20-M10-KL
751.1-10-20-M10-SL
751.1-10-40-M10-A
751.1-10-40-M10-KL
751.1-10-40-M10-SL
751.1-12-24-M12-A
751.1-12-24-M12-KL
751.1-12-24-M12-SL
751.1-12-48-M12-A
751.1-12-48-M12-KL
751.1-12-48-M12-SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2
(mm)
Bore d1 Length l1 Type

6.78 €

1 Available Same day

Stock

5510A-without pin

7.76 €

1 Available Same day

Stock

5510KL-Pin with KL-shaft safety

7.74 €

1 Available Same day

Stock

5510SL-Pin with SL-shaft safety

7.04 €

1 Available Same day

Stock

5520A-without pin

7.98 €

1 Available Same day

Stock

5520KL-Pin with KL-shaft safety

7.98 €

1 Available Same day

Stock

5520SL-Pin with SL-shaft safety

7.18 €

1 Available Same day

Stock

6612A-without pin

8.26 €

1 Available Same day

Stock

6612KL-Pin with KL-shaft safety

8.26 €

1 Available Same day

Stock

6612SL-Pin with SL-shaft safety

7.16 €

1 Available Same day

Stock

6624A-without pin

8.20 €

1 Available Same day

Stock

6624KL-Pin with KL-shaft safety

8.20 €

1 Available Same day

Stock

6624SL-Pin with SL-shaft safety

7.66 €

1 Available Same day

Stock

8816A-without pin

8.86 €

1 Available Same day

Stock

8816KL-Pin with KL-shaft safety

8.90 €

1 Available Same day

Stock

8816SL-Pin with SL-shaft safety

8.56 €

1 Available Same day

Stock

8832A-without pin

9.70 €

1 Available Same day

Stock

8832KL-Pin with KL-shaft safety

9.76 €

1 Available Same day

Stock

8832SL-Pin with SL-shaft safety

8.74 €

1 Available Same day

Stock

101020A-without pin

10.60 €

1 Available Same day

Stock

101020KL-Pin with KL-shaft safety

10.60 €

1 Available Same day

Stock

101020SL-Pin with SL-shaft safety

10.34 €

1 Available Same day

Stock

101040A-without pin

11.78 €

1 Available Same day

Stock

101040KL-Pin with KL-shaft safety

11.80 €

1 Available Same day

Stock

101040SL-Pin with SL-shaft safety

11.16 €

1 Available Same day

Stock

121224A-without pin

12.98 €

1 Available Same day

Stock

121224KL-Pin with KL-shaft safety

13.04 €

1 Available Same day

Stock

121224SL-Pin with SL-shaft safety

15.26 €

1 Available Same day

Stock

121248A-without pin

17.16 €

1 Available Same day

Stock

121248KL-Pin with KL-shaft safety

17.16 €

1 Available Same day

Stock

121248SL-Pin with SL-shaft safety

Loading...

  1. 1

Tech Support