Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
172-B3,2-12-A
How to order (with collar) | 1 | d1 |
2 | l1 | |
3 | Type |
How to order (without collar) | 1 | d1 |
2 | l1 | |
3 | Type |
d1 F7 | l1 | d2 n6 | d3 | l2 | |||||||||||
... ,0 | ... ,1 | ... ,2 | ... ,3 | ... ,4 | ... ,5 | ... ,6 | ... ,7 | ... ,8 | ... ,9 | ||||||
- | - | - | - | - | - | B 0,6 | B 0,7 | B 0,8 | - | 6 | - | - | 3 | 6 | 2 |
- | - | - | - | - | - | - | - | - | B 0,9 | 6 | 9 | - | 3 | 6 | 2 |
B 1 | - | - | - | - | - | - | - | - | - | 6 | 9 | - | 3 | 6 | 2 |
- | B 1,1 | B 1,2 | B 1,3 | B 1,4 | B 1,5 | B 1,6 | B 1,7 | B 1,8 | - | 6 | 9 | - | 4 | 7 | 2 |
- | - | - | - | - | - | - | - | - | B 1,9 | 6 | 9 | - | 5 | 8 | 2 |
B 2 | B 2,1 | B 2,2 | B 2,3 | B 2,4 | B 2,5 | B 2,6 | - | - | - | 6 | 9 | - | 5 | 8 | 2 |
- | - | - | - | - | - | - | B 2,7 | B 2,8 | B 2,9 | 8 | 12 | 16 | 6 | 9 | 2,5 |
B 3 | B 3,1 | B 3,2 | B 3,3 | - | - | - | - | - | - | 8 | 12 | 16 | 6 | 9 | 2,5 |
- | - | - | - | B 3,4 | B 3,5 | B 3,6 | B 3,7 | B 3,8 | B 3,9 | 8 | 12 | 16 | 7 | 10 | 2,5 |
B 4 | - | - | - | - | - | - | - | - | - | 8 | 12 | 16 | 7 | 10 | 2,5 |
- | B 4,1 | B 4,2 | B 4,3 | B 4,4 | B 4,5 | B 4,6 | B 4,7 | B 4,8 | B 4,9 | 8 | 12 | 16 | 8 | 11 | 2,5 |
B 5 | - | - | - | - | - | - | - | - | - | 8 | 12 | 16 | 8 | 11 | 2,5 |
- | B 5,1 | B 5,2 | B 5,3 | B 5,4 | B 5,5 | B 5,6 | B 5,7 | B 5,8 | B 5,9 | 10 | 16 | 20 | 10 | 13 | 3 |
B 6 | - | - | - | - | - | - | - | - | - | 10 | 16 | 20 | 10 | 13 | 3 |
- | B 6,1 | B 6,2 | B 6,3 | B 6,4 | B 6,5 | B 6,6 | B 6,7 | B 6,8 | B 6,9 | 10 | 16 | 20 | 12 | 15 | 3 |
B 7 | B 7,1 | B 7,2 | B 7,3 | B 7,4 | B 7,5 | B 7,6 | B 7,7 | B 7,8 | B 7,9 | 10 | 16 | 20 | 12 | 15 | 3 |
B 8 | - | - | - | - | - | - | - | - | - | 10 | 16 | 20 | 12 | 15 | 3 |
- | B 8,1 | B 8,2 | B 8,3 | B 8,4 | B 8,5 | B 8,6 | B 8,7 | B 8,8 | B 8,9 | 12 | 20 | 25 | 15 | 18 | 3 |
B 9 | B 9,1 | B 9,2 | B 9,3 | B 9,4 | B 9,5 | B 9,6 | B 9,7 | B 9,8 | B 9,9 | 12 | 20 | 25 | 15 | 18 | 3 |
B 10 | - | - | - | - | - | - | - | - | - | 12 | 20 | 25 | 15 | 18 | 3 |
- | B 10,1 | B 10,2 | B 10,3 | B 10,4 | B 10,5 | B 10,6 | B 10,7 | B 10,8 | B 10,9 | 12 | 20 | 25 | 18 | 22 | 4 |
B 11 | B 11,1 | B 11,2 | B 11,3 | B 11,4 | B 11,5 | B 11,6 | B 11,7 | B 11,8 | B 11,9 | 12 | 20 | 25 | 18 | 22 | 4 |
B 12 | - | - | - | - | - | - | - | - | - | 12 | 20 | 25 | 18 | 22 | 4 |
- | B 12,1 | B 12,2 | B 12,3 | B 12,4 | B 12,5 | B 12,6 | B 12,7 | B 12,8 | B 12,9 | 16 | 28 | 36 | 22 | 26 | 4 |
B 13 | B 13,1 | B 13,2 | B 13,3 | B 13,4 | B 13,5 | B 13,6 | B 13,7 | B 13,8 | B 13,9 | 16 | 28 | 36 | 22 | 26 | 4 |
B 14 | B 14,1 | B 14,2 | B 14,3 | B 14,4 | B 14,5 | B 14,6 | B 14,7 | B 14,8 | B 14,9 | 16 | 28 | 36 | 22 | 26 | 4 |
B 15 | - | - | - | - | - | - | - | - | - | 16 | 28 | 36 | 22 | 26 | 4 |
- | B 15,1 | - | - | - | B 15,5 | - | - | - | - | 16 | 28 | 36 | 26 | 30 | 4 |
B 16 | B 16,1 | - | - | - | B 16,5 | - | - | - | - | 16 | 28 | 36 | 26 | 30 | 4 |
B 17 | - | - | - | - | B 17,5 | - | - | - | - | 16 | 28 | 36 | 26 | 30 | 4 |
B 18 | - | - | - | - | - | - | - | - | - | 16 | 28 | 36 | 26 | 30 | 4 |
- | - | - | - | - | B 18,5 | - | - | - | - | 20 | 36 | 45 | 30 | 34 | 5 |
B 19 | - | - | - | - | B 19,5 | - | - | - | - | 20 | 36 | 45 | 30 | 34 | 5 |
B 20 | - | - | - | - | B 20,5 | - | - | - | - | 20 | 36 | 45 | 30 | 34 | 5 |
d1 F7 | l1 | d2 n6 | d3 | l2 | |||||||||||
... ,0 | ... ,1 | ... ,2 | ... ,3 | ... ,4 | ... ,5 | ... ,6 | ... ,7 | ... ,8 | ... ,9 | ||||||
B 21 | - | - | - | - | B 21,5 | - | - | - | - | 20 | 36 | 45 | 30 | 34 | 5 |
B 22 | - | - | - | - | - | - | - | - | - | 20 | 36 | 45 | 30 | 34 | 5 |
- | - | - | - | - | B 22,5 | - | - | - | - | 20 | 36 | 45 | 35 | 39 | 5 |
B 23 | - | - | - | - | B 23,5 | - | - | - | - | 20 | 36 | 45 | 35 | 39 | 5 |
B 24 | - | - | - | - | B 24,5 | - | - | - | - | 20 | 36 | 45 | 35 | 39 | 5 |
B 25 | - | - | - | - | B 25,5 | - | - | - | - | 20 | 36 | 45 | 35 | 39 | 5 |
B 26 | - | - | - | - | - | - | - | - | - | 20 | 36 | 45 | 35 | 39 | 5 |
- | - | - | - | - | B 26,5 | - | - | - | - | 25 | 45 | 56 | 42 | 46 | 5 |
B 27 | - | - | - | - | B 27,5 | - | - | - | - | 25 | 45 | 56 | 42 | 46 | 5 |
B 28 | - | - | - | - | B 28,5 | - | - | - | - | 25 | 45 | 56 | 42 | 46 | 5 |
B 29 | - | - | - | - | B 29,5 | - | - | - | - | 25 | 45 | 56 | 42 | 46 | 5 |
B 30 | - | - | - | - | - | - | - | - | - | 25 | 45 | 56 | 42 | 46 | 5 |
- | - | - | - | - | B 30,5 | - | - | - | - | 25 | 45 | 56 | 48 | 52 | 5 |
B 31 | - | - | - | - | B 31,5 | - | - | - | - | 25 | 45 | 56 | 48 | 52 | 5 |
B 32 | - | - | - | - | B 32,5 | - | - | - | - | 25 | 45 | 56 | 48 | 52 | 5 |
B 33 | - | - | - | - | B 33,5 | - | - | - | - | 25 | 45 | 56 | 48 | 52 | 5 |
B 34 | - | - | - | - | B 34,5 | - | - | - | - | 25 | 45 | 56 | 48 | 52 | 5 |
B 35 | - | - | - | - | - | - | - | - | - | 25 | 45 | 56 | 48 | 52 | 5 |
B 36 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
B 37 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
B 38 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
B 39 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
B 40 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
B 41 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
B 42 | - | - | - | - | - | - | - | - | - | 30 | 56 | 67 | 55 | 59 | 5 |
Part Number
|
---|
172-B3,2-12-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | d2 | Length l1 | Type | l2 | d1 1 | d3 | x1 | x2 | x3 | x4 | x5 | x6 | x7 | x8 | x9 | Form | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.28 € | 1 | Available |
Same day
Stock | B 3,2 | 6 | 12 | A, Bore one-sided rounded | 2.5 | B 3 | 9 | B 3,1 | B 3,2 | B 3,3 | - | - | - | - | - | - | - | 0.003 |
Loading...
This page is Flanged drill bushes / bore H7 / steel / DIN 172, DIN 179, part number 172-B3,2-12-A.
You can find the detail information about specifications and dimensions on part number 172-B3,2-12-A.
Configure
Stock
Basic Attributes
x4
x5
x6
x7
x8
x9
Form
Type
Diameter d1
d2
Length l1
Type
l2
d1 1
d3
x1
x2
x3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
172-B0,9-6-A |
172-B0,9-9-A |
172-B1,1-6-A |
172-B3,2-16-A |
172-B3,2-8-A |
172-B3,3-12-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter d1 | d2 | Length l1 | Type | l2 | d1 1 | d3 | x1 | x2 | x3 | x4 | x5 | x6 | x7 | x8 | x9 | Form | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.70 € | 1 | Available |
Same day
Stock | B 0,9 | 3 | 6 | A, Bore one-sided rounded | 2 | - | 6 | - | - | - | - | - | - | - | - | B 0,9 | - | 0.001 | |
11.66 € | 1 | Available |
Same day
Stock | B 0,9 | 3 | 9 | A, Bore one-sided rounded | 2 | - | 6 | - | - | - | - | - | - | - | - | B 0,9 | - | 0.001 | |
6.70 € | 1 | Available |
Same day
Stock | B 1,1 | 4 | 6 | A, Bore one-sided rounded | 2 | - | 7 | B 1,1 | B 1,2 | B 1,3 | B 1,4 | B 1,5 | B 1,6 | B 1,7 | B 1,8 | - | - | 0.001 | |
7.26 € | 1 | Available |
Same day
Stock | B 3,2 | 6 | 16 | A, Bore one-sided rounded | 2.5 | B 3 | 9 | B 3,1 | B 3,2 | B 3,3 | - | - | - | - | - | - | - | 0.004 | |
3.98 € | 1 | Available |
Same day
Stock | B 3,2 | 6 | 8 | A, Bore one-sided rounded | 2.5 | B 3 | 9 | B 3,1 | B 3,2 | B 3,3 | - | - | - | - | - | - | - | 0.002 | |
4.28 € | 1 | Available | 4 Days | B 3,3 | - | 12 | A, Bore one sided | - | - | - | - | - | - | - | - | - | - | - | - | - | - |