Door hinges with safety switch / internal thread / stainless steel / GN 139.5, Type CK / GANTER

Door hinges with safety switch / internal thread / stainless steel / GN 139.5, Type CK / GANTER
  • Volume Discount
Hinges GN 139.5 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO). The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable.
Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof. Hinges GN 139.6 without switching function act as additional hinges, e.g. for larger doors or gates where several hinges are required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
139.5-76-126-CK-2
139.5-76-126-CK-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length l6 Weight
(kg)

648.68 €

1 Available 5 Days 21.034

665.90 €

1 Available 5 Days 51.283

Loading...

  1. 1

Basic information

Length l2(mm) 126 Length l1(mm) 76 Type CK-Cable from the back

Tech Support