Corner hinges / screw bolts / steel / GN 129.2 / GANTER

Corner hinges / screw bolts / steel / GN 129.2 / GANTER
  • Volume Discount
Hinges GN 129.2 are used for doors which are flush with the frame on the outside. Once assembled, they cannot be unhinged.
With the fixing from the inside, they are especially suitable for doors and trap doors which must not be detachable from the outside as an anti-tamper device.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
129.2-45-40-C-ST
129.2-50-51-C-ST
129.2-53-40-C-ST
129.2-61-51-C-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
Weight
(kg)

16.98 €

1 Available 5 Days 40450.097

21.54 €

1 Available 5 Days 51500.213

17.36 €

1 Available 5 Days 40530.108

22.98 €

1 Available 5 Days 51610.240

Loading...

  1. 1

Basic information

Material ST, Steel Type C-Fixing from the back side

Tech Support