Manufacturer part number: 752-8-M8-NI
Brand: GANTER
Price: 9.44 €
Delivery time: 7 Days
Thread d2: M8
Bore d1: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
752-8-M8-NI
Material | Stainless Steel |
---|
This page is Joint pieces, Stainless Steel, part number 752-8-M8-NI.
You can find the detail information about specifications and dimensions on part number 752-8-M8-NI.
Part Number |
---|
752-10-M10-NI |
752-12-M12-NI |
752-14-M14-NI |
752-16-M16-NI |
752-6-M6-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d2 | Bore d1 |
---|---|---|---|---|---|---|
12.72 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | |
18.96 € | 1 | Available |
Same day
Stock | [M12] M12 | 12 | |
26.58 € | 1 | Available |
Same day
Stock | [M14] M14 | 14 | |
33.64 € | 1 | Available |
Same day
Stock | [M16] M16 | 16 | |
7.96 € | 1 | Available | 4 Days | M6 | 6 |