Manufacturer part number: 580-M8-NI
Brand: GANTER
Price: 5.18 €
Delivery time: Same day
Thread d1: M 8
Weight: 0.055
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
580-M8-NI
How to order![]() | 1 | d1 |
2 | Material |
![]() | |||||||||||
d1 | d2 | d3 | d4 | e | h | k | Length l | m | F1 max. in N | F2 max. in N | F3 max. in N |
St. Steel NI | |||||||||||
M 8 | 20 | 36 | 20 | 6 | 36 | 8 | 13 | 10 | 1400 | 1000 | 700 |
M 10 | 25 | 45 | 25 | 8 | 45 | 10 | 17 | 12 | 2300 | 1700 | 1150 |
M 12 | 30 | 54 | 30 | 10 | 53 | 12 | 20.5 | 14 | 3400 | 2400 | 1700 |
M 16 | 35 | 63 | 35 | 12 | 62 | 14 | 27 | 16 | 7000 | 5000 | 3500 |
M 20 | 40 | 72 | 40 | 14 | 71 | 16 | 30 | 19 | 12000 | 8600 | 6000 |
M 24 | 50 | 90 | 50 | 18 | 90 | 20 | 36 | 24 | 18000 | 12900 | 9000 |
Part Number
|
---|
580-M8-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | Weight | |
---|---|---|---|---|---|---|
5.18 € | 1 | Available |
Same day
Stock | M 8 | 0.055 |
Loading...
Material | NI-Stainless steel |
---|
This page is Lifting eye bolts, Stainless Steel A2, part number 580-M8-NI.
You can find the detail information about specifications and dimensions on part number 580-M8-NI.
Part Number |
---|
580-M10-NI |
580-M12-NI |
580-M16-NI |
580-M20-NI |
580-M24-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 | Weight |
---|---|---|---|---|---|---|
8.54 € | 1 | Available | 8 Days | M 10 | 0.120 | |
13.40 € | 1 | Available |
Same day
Stock | M 12 | 0.160 | |
21.00 € | 1 | Available | 7 Days | M 16 | 0.300 | |
32.34 € | 1 | Available |
Same day
Stock | M 20 | 0.450 | |
63.54 € | 1 | Available | 4 Days | M 24 | 0.840 |