Oil level sight glasses, Aluminum / ESG glass, resistant up to 180 °C, blank

Oil level sight glasses, Aluminum / ESG glass, resistant up to 180 °C, blank
  • Volume Discount
Oil level sight glasses GN 743.1 offer genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.
The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.
The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
Oil level sight glasses GN 743.1 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.
Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a fixing nut GN 543.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
743.1-7-G1/4-A
743.1-7-G1/4-B
743.1-7-M14X1,​5-A
743.1-7-M14X1,​5-B
743.1-11-G3/8-A
743.1-11-G3/8-B
743.1-11-M16X1,​5-A
743.1-11-M16X1,​5-B
743.1-14-G1/2-A
743.1-14-G1/2-B
743.1-14-M20X1,​5-A
743.1-14-M20X1,​5-B
743.1-18-G3/4-A
743.1-18-G3/4-B
743.1-18-M26X1,​5-A
743.1-18-M26X1,​5-B
743.1-18-M27X1,​5-A
743.1-18-M27X1,​5-B
743.1-24-G1-A
743.1-24-G1-B
743.1-24-M33X1,​5-A
743.1-24-M33X1,​5-B
743.1-32-G11/2-A
743.1-32-G11/2-B
743.1-32-G11/4-A
743.1-32-G11/4-B
743.1-32-M40X1,​5-A
743.1-32-M40X1,​5-B
743.1-32-M42X1,​5-A
743.1-32-M42X1,​5-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch thread d2 Fine thread d2 Window glass d1 Type

12.22 €

1 Available Same day

Stock

G 1/4-7A-with contrast screen, blank

12.22 €

1 Available Same day

Stock

G 1/4-7B-without contrast screen, blank

12.22 €

1 Available Same day

Stock

-M 14 x 1,57A-with contrast screen, blank

12.22 €

1 Available Same day

Stock

-M 14 x 1,57B-without contrast screen, blank

9.44 €

1 Available Same day

Stock

G 3/8-11A-with contrast screen, blank

9.44 €

1 Available Same day

Stock

G 3/8-11B-without contrast screen, blank

9.44 €

1 Available Same day

Stock

-M 16 x 1,511A-with contrast screen, blank

9.44 €

1 Available Same day

Stock

-M 16 x 1,511B-without contrast screen, blank

9.22 €

1 Available Same day

Stock

G 1/2-14A-with contrast screen, blank

9.22 €

1 Available Same day

Stock

G 1/2-14B-without contrast screen, blank

9.22 €

1 Available Same day

Stock

-M 20 x 1,514A-with contrast screen, blank

9.22 €

1 Available Same day

Stock

-M 20 x 1,514B-without contrast screen, blank

12.44 €

1 Available Same day

Stock

G 3/4-18A-with contrast screen, blank

12.44 €

1 Available Same day

Stock

G 3/4-18B-without contrast screen, blank

12.44 €

1 Available Same day

Stock

-M 26 x 1,518A-with contrast screen, blank

12.44 €

1 Available Same day

Stock

-M 26 x 1,518B-without contrast screen, blank

12.44 €

1 Available Same day

Stock

-M 27 x 1,518A-with contrast screen, blank

12.44 €

1 Available Same day

Stock

-M 27 x 1,518B-without contrast screen, blank

15.06 €

1 Available 7 Days G 1-24A-with contrast screen, blank

15.06 €

1 Available Same day

Stock

G 1-24B-without contrast screen, blank

15.06 €

1 Available Same day

Stock

-M 33 x 1,524A-with contrast screen, blank

15.06 €

1 Available Same day

Stock

-M 33 x 1,524B-without contrast screen, blank

27.24 €

1 Available Same day

Stock

G 11/2-32A-with contrast screen, blank

27.24 €

1 Available Same day

Stock

G 11/2-32B-without contrast screen, blank

17.34 €

1 Available Same day

Stock

G 11/4-32A-with contrast screen, blank

17.34 €

1 Available 4 Days G 11/4-32B-without contrast screen, blank

17.34 €

1 Available Same day

Stock

-M 40 x 1,532A-with contrast screen, blank

17.34 €

1 Available Same day

Stock

-M 40 x 1,532B-without contrast screen, blank

17.34 €

1 Available Same day

Stock

-M 42 x 1,532A-with contrast screen, blank

17.34 €

1 Available Same day

Stock

-M 42 x 1,532B-without contrast screen, blank

Loading...

  1. 1

Tech Support