Oil level sight glasses, Brass / Float glass

Oil level sight glasses, Brass / Float glass
  • Volume Discount
Oil level sight glasses GN 743.2 offer genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.
The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.
The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
Oil level sight glasses GN 743.2 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.
Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a fixing nut GN 543.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
743.2-11-G3/8-A
743.2-11-G3/8-B
743.2-11-M16X1,​5-A
743.2-11-M16X1,​5-B
743.2-14-G1/2-A
743.2-14-G1/2-B
743.2-14-M20X1,​5-A
743.2-14-M20X1,​5-B
743.2-18-G3/4-A
743.2-18-G3/4-B
743.2-18-M26X1,​5-A
743.2-18-M26X1,​5-B
743.2-18-M27X1,​5-A
743.2-18-M27X1,​5-B
743.2-24-G1-A
743.2-24-G1-B
743.2-24-M33X1,​5-A
743.2-24-M33X1,​5-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch thread d2 Fine thread d2 Window glass d1 Type

8.40 €

1 Available 5 Days G 3/8-11A-with contrast screen

8.40 €

1 Available 5 Days G 3/8-11B-without contrast screen

8.40 €

1 Available 5 Days -M 16 x 1,511A-with contrast screen

8.40 €

1 Available 5 Days -M 16 x 1,511B-without contrast screen

10.20 €

1 Available 5 Days G 1/2-14A-with contrast screen

10.20 €

1 Available 5 Days G 1/2-14B-without contrast screen

10.20 €

1 Available 5 Days -M 20 x 1,514A-with contrast screen

10.20 €

1 Available 5 Days -M 20 x 1,514B-without contrast screen

11.36 €

1 Available 5 Days G 3/4-18A-with contrast screen

11.36 €

1 Available Same day

Stock

G 3/4-18B-without contrast screen

11.36 €

1 Available 5 Days -M 26 x 1,518A-with contrast screen

11.36 €

1 Available 5 Days -M 26 x 1,518B-without contrast screen

11.36 €

1 Available 5 Days -M 27 x 1,518A-with contrast screen

11.36 €

1 Available 5 Days -M 27 x 1,518B-without contrast screen

13.68 €

1 Available Same day

Stock

G 1-24A-with contrast screen

13.68 €

1 Available 5 Days G 1-24B-without contrast screen

13.68 €

1 Available 5 Days -M 33 x 1,524A-with contrast screen

13.68 €

1 Available 5 Days -M 33 x 1,524B-without contrast screen

Loading...

  1. 1

Tech Support