Swivel clamp connector bases

Swivel clamp connector bases
  • Volume Discount
GN 271 swivel clamp connector bases can be assembled with the swivel clamp connectors GN 273, GN 275 or GN 277 to create swivel clamp connector joints.
GN 271 swivel clamp connector bases are also suitable for mounting on profile systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
271-25-BL
271-25-NI
271-25-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Material Weight
(kg)

18.80 €

1 Available 5 Days BL--

42.36 €

1 Available 5 Days -NI, Stainless Steel0.128

19.00 €

1 Available 5 Days SW--

Loading...

  1. 1

Basic information

Swivel width b 25 d1 6.5 d2 5.5
d3 M 6 l 36.5 m1 24
m2 25 t1 12.5 t2 7
s 10 x1 50 x2 38
y 35

Tech Support