Threaded plugs with and without symbols, Aluminium, resistant up to 100 °C, blac

Threaded plugs with and without symbols, Aluminium, resistant up to 100 °C, blac
  • Volume Discount
Threaded plugs GN 741 are fitted with outside diameter d1 to suit screw holes with BSP threads to DIN 3852.
The sealing ring is bedded into a undercut groove which prevents it from dropping out and at the same time stops it from being extruded when tightening the cap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
741-19-G1/4-ASS-1
741-19-G1/4-ASS-2
741-19-G1/4-ESS-1
741-19-G1/4-ESS-2
741-19-G1/4-OSS-1
741-19-G1/4-OSS-2
741-19-M14X1,​5-ASS-1
741-19-M14X1,​5-ASS-2
741-19-M14X1,​5-ESS-1
741-19-M14X1,​5-ESS-2
741-19-M14X1,​5-OSS-1
741-19-M14X1,​5-OSS-2
741-22-G3/8-ASS-1
741-22-G3/8-ASS-2
741-22-G3/8-ESS-1
741-22-G3/8-ESS-2
741-22-G3/8-OSS-1
741-22-G3/8-OSS-2
741-22-M16X1,​5-ASS-1
741-22-M16X1,​5-ASS-2
741-22-M16X1,​5-ESS-1
741-22-M16X1,​5-ESS-2
741-22-M16X1,​5-OSS-1
741-22-M16X1,​5-OSS-2
741-26-G1/2-ASS-1
741-26-G1/2-ASS-2
741-26-G1/2-ESS-1
741-26-G1/2-ESS-2
741-26-G1/2-OSS-1
741-26-G1/2-OSS-2
741-26-M20X1,​5-ASS-1
741-26-M20X1,​5-ASS-2
741-26-M20X1,​5-ESS-1
741-26-M20X1,​5-ESS-2
741-26-M20X1,​5-OSS-1
741-26-M20X1,​5-OSS-2
741-32-G3/4-ASS-1
741-32-G3/4-ASS-2
741-32-G3/4-ESS-1
741-32-G3/4-ESS-2
741-32-G3/4-OSS-1
741-32-G3/4-OSS-2
741-32-M26X1,​5-ASS-1
741-32-M26X1,​5-ASS-2
741-32-M26X1,​5-ESS-1
741-32-M26X1,​5-ESS-2
741-32-M26X1,​5-OSS-1
741-32-M26X1,​5-OSS-2
741-32-M27X1,​5-ASS-1
741-32-M27X1,​5-ASS-2
741-32-M27X1,​5-ESS-1
741-32-M27X1,​5-ESS-2
741-32-M27X1,​5-OSS-1
741-32-M27X1,​5-OSS-2
741-40-G1-ASS-1
741-40-G1-ASS-2
741-40-G1-ESS-1
741-40-G1-ESS-2
741-40-G1-OSS-1
741-40-G1-OSS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Inch thread d2 Fine thread d2 Type Identification no.

9.24 €

1 Available 5 Days 19G 1/4-ASS- with DIN drain symbol, black anodized1- without vent drilling

9.98 €

1 Available 5 Days 19G 1/4-ASS- with DIN drain symbol, black anodized2- with vent drilling

9.24 €

1 Available 5 Days 19G 1/4-ESS- with DIN re,fill symbol, black anodized1- without vent drilling

9.98 €

1 Available 5 Days 19G 1/4-ESS- with DIN re,fill symbol, black anodized2- with vent drilling

7.24 €

1 Available 5 Days 19G 1/4-OSS-neutral, black anodized1- without vent drilling

7.98 €

1 Available 5 Days 19G 1/4-OSS-neutral, black anodized2- with vent drilling

9.24 €

1 Available 5 Days 19-M 14 x 1,5ASS- with DIN drain symbol, black anodized1- without vent drilling

9.98 €

1 Available 5 Days 19-M 14 x 1,5ASS- with DIN drain symbol, black anodized2- with vent drilling

9.24 €

1 Available 5 Days 19-M 14 x 1,5ESS- with DIN re,fill symbol, black anodized1- without vent drilling

9.98 €

1 Available 5 Days 19-M 14 x 1,5ESS- with DIN re,fill symbol, black anodized2- with vent drilling

7.24 €

1 Available 5 Days 19-M 14 x 1,5OSS-neutral, black anodized1- without vent drilling

7.98 €

1 Available 5 Days 19-M 14 x 1,5OSS-neutral, black anodized2- with vent drilling

8.48 €

1 Available 5 Days 22G 3/8-ASS- with DIN drain symbol, black anodized1- without vent drilling

9.22 €

1 Available 5 Days 22G 3/8-ASS- with DIN drain symbol, black anodized2- with vent drilling

8.48 €

1 Available 5 Days 22G 3/8-ESS- with DIN re,fill symbol, black anodized1- without vent drilling

9.22 €

1 Available 5 Days 22G 3/8-ESS- with DIN re,fill symbol, black anodized2- with vent drilling

6.70 €

1 Available 5 Days 22G 3/8-OSS-neutral, black anodized1- without vent drilling

7.46 €

1 Available 5 Days 22G 3/8-OSS-neutral, black anodized2- with vent drilling

8.48 €

1 Available 5 Days 22-M 16 x 1,5ASS- with DIN drain symbol, black anodized1- without vent drilling

9.22 €

1 Available 5 Days 22-M 16 x 1,5ASS- with DIN drain symbol, black anodized2- with vent drilling

8.48 €

1 Available 5 Days 22-M 16 x 1,5ESS- with DIN re,fill symbol, black anodized1- without vent drilling

9.22 €

1 Available 5 Days 22-M 16 x 1,5ESS- with DIN re,fill symbol, black anodized2- with vent drilling

6.70 €

1 Available 5 Days 22-M 16 x 1,5OSS-neutral, black anodized1- without vent drilling

7.46 €

1 Available 5 Days 22-M 16 x 1,5OSS-neutral, black anodized2- with vent drilling

8.94 €

1 Available 5 Days 26G 1/2-ASS- with DIN drain symbol, black anodized1- without vent drilling

9.70 €

1 Available 5 Days 26G 1/2-ASS- with DIN drain symbol, black anodized2- with vent drilling

8.94 €

1 Available 5 Days 26G 1/2-ESS- with DIN re,fill symbol, black anodized1- without vent drilling

9.70 €

1 Available 5 Days 26G 1/2-ESS- with DIN re,fill symbol, black anodized2- with vent drilling

6.96 €

1 Available 5 Days 26G 1/2-OSS-neutral, black anodized1- without vent drilling

7.72 €

1 Available 5 Days 26G 1/2-OSS-neutral, black anodized2- with vent drilling

8.94 €

1 Available 5 Days 26-M 20 x 1,5ASS- with DIN drain symbol, black anodized1- without vent drilling

9.70 €

1 Available 5 Days 26-M 20 x 1,5ASS- with DIN drain symbol, black anodized2- with vent drilling

8.94 €

1 Available 5 Days 26-M 20 x 1,5ESS- with DIN re,fill symbol, black anodized1- without vent drilling

9.70 €

1 Available 5 Days 26-M 20 x 1,5ESS- with DIN re,fill symbol, black anodized2- with vent drilling

6.96 €

1 Available 5 Days 26-M 20 x 1,5OSS-neutral, black anodized1- without vent drilling

7.72 €

1 Available 5 Days 26-M 20 x 1,5OSS-neutral, black anodized2- with vent drilling

11.74 €

1 Available 5 Days 32G 3/4-ASS- with DIN drain symbol, black anodized1- without vent drilling

12.50 €

1 Available 5 Days 32G 3/4-ASS- with DIN drain symbol, black anodized2- with vent drilling

11.74 €

1 Available 5 Days 32G 3/4-ESS- with DIN re,fill symbol, black anodized1- without vent drilling

12.50 €

1 Available 5 Days 32G 3/4-ESS- with DIN re,fill symbol, black anodized2- with vent drilling

9.42 €

1 Available 5 Days 32G 3/4-OSS-neutral, black anodized1- without vent drilling

10.18 €

1 Available 5 Days 32G 3/4-OSS-neutral, black anodized2- with vent drilling

11.74 €

1 Available 5 Days 32-M 26 x 1,5ASS- with DIN drain symbol, black anodized1- without vent drilling

12.50 €

1 Available 5 Days 32-M 26 x 1,5ASS- with DIN drain symbol, black anodized2- with vent drilling

11.74 €

1 Available 5 Days 32-M 26 x 1,5ESS- with DIN re,fill symbol, black anodized1- without vent drilling

12.50 €

1 Available 5 Days 32-M 26 x 1,5ESS- with DIN re,fill symbol, black anodized2- with vent drilling

9.42 €

1 Available 5 Days 32-M 26 x 1,5OSS-neutral, black anodized1- without vent drilling

10.18 €

1 Available 5 Days 32-M 26 x 1,5OSS-neutral, black anodized2- with vent drilling

11.74 €

1 Available 5 Days 32-M 27 x 1,5ASS- with DIN drain symbol, black anodized1- without vent drilling

12.50 €

1 Available 5 Days 32-M 27 x 1,5ASS- with DIN drain symbol, black anodized2- with vent drilling

11.74 €

1 Available 5 Days 32-M 27 x 1,5ESS- with DIN re,fill symbol, black anodized1- without vent drilling

12.50 €

1 Available 5 Days 32-M 27 x 1,5ESS- with DIN re,fill symbol, black anodized2- with vent drilling

9.42 €

1 Available 5 Days 32-M 27 x 1,5OSS-neutral, black anodized1- without vent drilling

10.18 €

1 Available 5 Days 32-M 27 x 1,5OSS-neutral, black anodized2- with vent drilling

13.86 €

1 Available 5 Days 40G 1-ASS- with DIN drain symbol, black anodized1- without vent drilling

14.60 €

1 Available 5 Days 40G 1-ASS- with DIN drain symbol, black anodized2- with vent drilling

13.86 €

1 Available 5 Days 40G 1-ESS- with DIN re,fill symbol, black anodized1- without vent drilling

14.60 €

1 Available 5 Days 40G 1-ESS- with DIN re,fill symbol, black anodized2- with vent drilling

11.50 €

1 Available 5 Days 40G 1-OSS-neutral, black anodized1- without vent drilling

12.26 €

1 Available 5 Days 40G 1-OSS-neutral, black anodized2- with vent drilling

Loading...

Tech Support