Tubular handles with movable handle legs

Tubular handles with movable handle legs
  • Volume Discount
The spacing of the attachment holes of the tubular handles GN 333.3 is adjustable. Further handle legs can be added for very long tubular handles.
Tubular handles GN 333.3 are supplied unassembled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
333.3-28-242-A-ELG
333.3-28-242-A-ELS
333.3-28-242-A-SW
333.3-28-292-A-ELG
333.3-28-292-A-ELS
333.3-28-292-A-SW
333.3-28-392-A-ELG
333.3-28-392-A-ELS
333.3-28-392-A-SW
333.3-28-492-A-ELG
333.3-28-492-A-ELS
333.3-28-492-A-SW
333.3-28-592-A-ELG
333.3-28-592-A-ELS
333.3-28-592-A-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish

45.94 €

1 Available 5 Days 242ELG

45.94 €

1 Available 5 Days 242ELS

45.34 €

1 Available 5 Days 242SW

47.12 €

1 Available 5 Days 292ELG

47.12 €

1 Available 5 Days 292ELS

47.12 €

1 Available Same day

Stock

292SW

49.08 €

1 Available 5 Days 392ELG

49.08 €

1 Available 5 Days 392ELS

48.24 €

1 Available 5 Days 392SW

53.22 €

1 Available 5 Days 492ELG

53.22 €

1 Available 5 Days 492ELS

52.52 €

1 Available Same day

Stock

492SW

56.56 €

1 Available 5 Days 592ELG

56.56 €

1 Available 5 Days 592ELS

55.68 €

1 Available 5 Days 592SW

Loading...

  1. 1

Basic information

Handle diameter d(mm) 28 Type A, Mounting from the back (threaded blind bore)

Tech Support