Two-way connector clamps, Aluminium

Two-way connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 132 two-way connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
132-B20-B20-40-2-BL
132-B20-B20-40-2-SW
132-B25-B25-40-2-BL
132-B25-B25-40-2-SW
132-B30-B30-40-2-BL
132-B30-B30-40-2-SW
132-B30-B30-56-2-BL
132-B30-B30-56-2-SW
132-B32-B32-56-2-BL
132-B32-B32-56-2-SW
132-B35-B35-56-2-BL
132-B35-B35-56-2-SW
132-B40-B40-56-2-BL
132-B40-B40-56-2-SW
132-B40-B40-65-2-BL
132-B40-B40-65-2-SW
132-B42-B42-65-2-BL
132-B42-B42-65-2-SW
132-B45-B45-65-2-BL
132-B45-B45-65-2-SW
132-B48-B48-65-2-BL
132-B48-B48-65-2-SW
132-B50-B50-65-2-BL
132-B50-B50-65-2-SW
132-B50-B50-80-2-BL
132-B50-B50-80-2-SW
132-B55-B55-80-2-BL
132-B55-B55-80-2-SW
132-B60-B60-80-2-BL
132-B60-B60-80-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Clamping length k Finish Weight
(kg)

25.14 €

1 Available 4 Days B 20B 2040BL, blank0.245

25.76 €

1 Available 5 Days B 20B 2040SW, black, textured finish0.215

25.62 €

1 Available 4 Days B 25B 2540BL, blank0.220

25.76 €

1 Available 4 Days B 25B 2540SW, black, textured finish0.247

25.62 €

1 Available Same day

Stock

B 30B 3040BL, blank0.150

25.66 €

1 Available Same day

Stock

B 30B 3040SW, black, textured finish0.170

41.70 €

1 Available Same day

Stock

B 30B 3056BL, blank0.660

41.88 €

1 Available Same day

Stock

B 30B 3056SW, black, textured finish0.700

41.70 €

1 Available Same day

Stock

B 32B 3256BL, blank0.620

41.88 €

1 Available Same day

Stock

B 32B 3256SW, black, textured finish0.400

41.70 €

1 Available Same day

Stock

B 35B 3556BL, blank0.580

41.66 €

1 Available Same day

Stock

B 35B 3556SW, black, textured finish0.499

41.70 €

1 Available 4 Days B 40B 4056BL, blank0.500

41.66 €

1 Available Same day

Stock

B 40B 4056SW, black, textured finish0.470

44.44 €

1 Available Same day

Stock

B 40B 4065BL, blank0.890

44.34 €

1 Available Same day

Stock

B 40B 4065SW, black, textured finish0.880

44.20 €

1 Available Same day

Stock

B 42B 4265BL, blank0.780

44.16 €

1 Available Same day

Stock

B 42B 4265SW, black, textured finish0.700

44.20 €

1 Available Same day

Stock

B 45B 4565BL, blank0.784

44.16 €

1 Available Same day

Stock

B 45B 4565SW, black, textured finish0.792

44.20 €

1 Available Same day

Stock

B 48B 4865BL, blank0.800

44.16 €

1 Available Same day

Stock

B 48B 4865SW, black, textured finish0.720

44.00 €

1 Available Same day

Stock

B 50B 5065BL, blank0.610

44.16 €

1 Available Same day

Stock

B 50B 5065SW, black, textured finish0.622

63.58 €

1 Available Same day

Stock

B 50B 5080BL, blank1.460

63.56 €

1 Available Same day

Stock

B 50B 5080SW, black, textured finish1.460

54.98 €

1 Available 4 Days B 55B 5580BL, blank1.260

55.22 €

1 Available 4 Days B 55B 5580SW, black, textured finish1.260

63.34 €

1 Available Same day

Stock

B 60B 6080BL, blank1.060

63.28 €

1 Available Same day

Stock

B 60B 6080SW, black, textured finish1.060

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support