Vertical acting toggle clamps with horizontal mounting base

Vertical acting toggle clamps with horizontal mounting base
  • Volume Discount
GN 810 vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type A) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type C.
Type E version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810-75-A
810-75-C
810-75-E
810-130-A
810-130-C
810-130-E
810-230-A
810-230-C
810-230-E
810-330-A
810-330-C
810-330-E
810-430-A
810-430-C
810-430-E
810-530-A
810-530-C
810-530-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

21.34 €

1 Available 4 Days 75A, U-bar version, with two flanged washers

22.74 €

1 Available 5 Days 75C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

21.34 €

1 Available 4 Days 75E, Solid bar version with clasp

26.66 €

1 Available 5 Days 130A, U-bar version, with two flanged washers

28.44 €

1 Available 4 Days 130C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

26.66 €

1 Available 5 Days 130E, Solid bar version with clasp

29.20 €

1 Available 4 Days 230A, U-bar version, with two flanged washers

31.40 €

1 Available 5 Days 230C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

29.20 €

1 Available Same day

Stock

230E, Solid bar version with clasp

40.46 €

1 Available 4 Days 330A, U-bar version, with two flanged washers

43.26 €

1 Available Same day

Stock

330C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

40.46 €

1 Available Same day

Stock

330E, Solid bar version with clasp

60.88 €

1 Available Same day

Stock

430A, U-bar version, with two flanged washers

65.50 €

1 Available 4 Days 430C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

60.88 €

1 Available Same day

Stock

430E, Solid bar version with clasp

74.86 €

1 Available Same day

Stock

530A, U-bar version, with two flanged washers

79.48 €

1 Available Same day

Stock

530C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

73.78 €

1 Available Same day

Stock

530E, Solid bar version with clasp

Loading...

  1. 1

Tech Support