• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

VEX1*0, Power Valve, Regulator Valve (Part Numbers - CAD Download)

VEX1*0, Power Valve, Regulator Valve
The Power Valve: Regulator Valve VEX1 Series is a large capacity relief type regulator valve.
[Features]
· Wide range of sizes available.
· Connection port size: 1/8 to 2.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VEX1500-06N-B

Part Number
VEX1500-06N-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Piping Specification

398.24 €

1 26 Days [NPT] NPT3/4[NPT] NPT3/4[Not Provided] No Pressure Gauge5BracketBody ported type

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Usage Environment Standard Exhaust Mechanism Available
Adverse Current Function NA Operation Method Air-operated type

This page is VEX1*0, Power Valve, Regulator Valve, part number VEX1500-06N-B.
You can find the detail information about specifications and dimensions on part number VEX1500-06N-B.

Variation of this product

Part Number
VEX1100-02-BG
VEX1100-02-F
VEX1100-02F
VEX1500-10
VEX1500-10-BG
VEX1500-10-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Piping Specification

112.87 €

1 Quote Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Bracket + pressure gaugeBody ported type

95.35 €

1 26 Days Rc1/4Rc1/4[Not Provided] No Pressure Gauge1FootBody ported type

93.16 €

1 26 Days G1/4G1/4[Not Provided] No Pressure Gauge1NoneBody ported type

391.82 €

1 4 Days Rc1Rc1[Not Provided] No Pressure Gauge5NoneBody ported type

416.94 €

1 26 Days Rc1Rc1[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported type

410.53 €

1 26 Days Rc1Rc1[With Pressure Gauge] With Pressure Gauge5Pressure gaugeBody ported type

Tech Support