BAG2-180 - Bipod supports -Technopolymer (419629)

BAG2-180 - Bipod supports -Technopolymer 419629
  • Volume Discount

Product Details:

Manufacturer part number: 419629

Brand: ELESA

Price: 36.30

Delivery time: 4 Days


Technical Data:

d Tube: 48.3 mm

Material: Stainless Steel

d Tube (BSP/GAS): 1"1/2

d1 Tube: 42.4

d1 Tube (BSP/GAS): 1"1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

419629

Part Number
419629
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Tube
(mm)
Material d Tube (BSP/GAS) d1 Tube d1 Tube (BSP/GAS) Sub execution High performing lines Description

36.30 €

1 Available 4 Days 48.3Stainless Steel1"1/242.41"1/4BAG2-180-SSTInoxBAG2-180-48-42-SST

Loading...

  1. 1

Tech Support